{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Placa de montaje; de 2 a 5 polos; para distribuidor; colores plateados",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Put your trust in realiable accuracy for the installation for the implementation of your project: The mounting accessories from the <i>WINSTA</i>® MIDI product line. A comprehensive range of accessories rounds out the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility and customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pre-assembled versions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-354",
"sku" : "770-354",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002400023bc9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzN8aW1hZ2UvanBlZ3xhRFpsTDJoaU9TOHhOREF3TURrd01EZzJOakEzT0M4eU1EQmZNREl3TURBd01qUXdNREF5TTJKak9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NTAzOGQ0ZTFhZWQ0N2Y2MWZiZDU5N2M5YTdhYzNkOTRkNTI1NDk0NDc0YzQ3N2EyZjM2ZGQ1NTkwOGQ0ZDc2Zg",
"gtin13" : "4055143508162",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/placa-de-montaje/p/770-354"
}