{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Placa de montaje; 4 polos; para distribuidor; Materia plástica; negro",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MINI 4-pole</h2><br/><br/>Implement your installation project without difficulty: The mounting accessories from the <i>WINSTA</i>® MINI product line is the product of your choice for error-free electrical installation. You can rely on the quality of WINSTA® components from WAGO for your electrical installation accessories too. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for connections when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also cut installation expenses without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>fast, secure installation</li></ul>",
"mpn" : "890-624",
"sku" : "890-624",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200015b01000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZekwyaGxaaTh4TkRBd01UUTJOekU1TlRReU1pOHlNREJmTURJd01EQXdNREl3TURBeE5XSXdNVEF3TURNd01HSTJYMFJGTG1wd1p3fDljZjA3Y2RiMTRhNTYxNGRmZTBhZTdlMmI2Y2YwYjA1M2JmNDBkYjYyYzI0ZjBlZTc5ZTkwMTg1ZTk3ZjZkNTE",
"gtin13" : "4055143838559",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/placa-de-montaje/p/890-624"
}