[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna p/ placas de circuito impreso THR; Tecla; 0,75 mm²; Paso 4 mm; 1 polo; Push-in CAGE CLAMP®; en la banda; 0,75 mm²; blanco",
"description" : "<h2>PCB terminal block, 2060 Series, with 4 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2060-1451/998-404) streamlines wire connections, making them both quick and easy. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 9 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 3.9 x 6.9 x 12.7 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. The single potential can connect one pole using one clamping point The white housing is made of polyphthalamide (PPA GF) for insulation, the contacts are made of copper alloy, and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THR is used to assemble the PCB terminal block. Insert the conductor at an angle of 0°.. The solder pins, which are 1.2 x 0.75 mm in cross-section and 2.4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2060-1451/998-404",
"sku" : "2060-1451/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000020000360a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzR8aW1hZ2UvanBlZ3xhRE01TDJoa01pOHhORFk0TmpJM016WTJOekV3TWk4eU1EQmZNREl3TURBd01qQXdNREF6TmpCaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2U3OTM4ODgwMTMyNjRhY2EzOTYwNmIwMjdlM2FmZjg0Njg5NTEyZDk0OGUzMzg2NzJjMTdhM2EyN2IzNzM5NQ",
"gtin13" : "4055143889148",
"category" : "Conexión para placas de circuitos impresos",
"url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-p-placas-de-circuito-impreso-thr/p/2060-1451_998-404"
}