[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para placas de circuito impreso; Tecla; 0,75 mm²; Paso 4 mm; 2 polos; Push-in CAGE CLAMP®; en la banda; 0,75 mm²; blanco",
"description" : "<h2>PCB terminal block, 2060 Series, with 4 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2060-452/998-404) is designed for easy and secure connections. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 9 A. Ensure that the strip lengths are between 7 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 7.9 x 4.5 x 13.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The clamping spring is made of a Copper alloy, the contacts are made of copper alloy, and the white housing is made of polyphthalamide (PPA GF) for insulation. Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. SMD is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°..<br/>",
"mpn" : "2060-452/998-404",
"sku" : "2060-452/998-404",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7972603-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA1fGltYWdlL2pwZWd8YURZd0wyZzNaQzh4TXpVek56Y3dPRFV6T1Rrek5DOHlNREJmTnprM01qWXdNMTlFUlM1cWNHY3w4OTZlMjFlMzllYmM3M2FiNTkzYTA0NTk4OTYwYjVjODA5YzVjNjI5ZjdjYWMwYThjN2NjMGM2NmVlZDhjMTMy",
"gtin13" : "4055143541244",
"category" : "Conexión para placas de circuitos impresos",
"url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-para-placas-de-circuito-impreso/p/2060-452_998-404"
}