[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para placas de circuito impreso; Palanca; 1,5 mm²; Paso 3,5 mm; 12 polos; Push-in CAGE CLAMP®; 1,50 mm²; gris",
"description" : "<h2>PCB terminal block, 2601 Series, lever</h2><br/><br/>Our PCB terminal block (item number 2601-3112) is designed for seamless electrical installations. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 17.5 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 43.5 x 20.2 x 12.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 90° angle.. The solder pins measure 1 x 0.5 mm in cross-section and 3.6 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-3112",
"sku" : "2601-3112",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7393871-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg1N3xpbWFnZS9qcGVnfGFHSmlMMmhrWlM4eE5EUTVNemMxT1RVek56RTRNaTh5TURCZk56TTVNemczTVY5RVJTNXFjR2N8ZTgyZWFmYjQ0ZjBkOGU4MWNkYTE3NGE3MWFkNDY0YWYyNmQ0OTVlODU1NjMwNmYxYWU5MDlkMDhlNWQzNDdjYQ",
"gtin13" : "4066966243093",
"category" : "Conexión para placas de circuitos impresos",
"url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-para-placas-de-circuito-impreso/p/2601-3112"
}