[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para placas de circuito impreso; Palanca; 16 mm²; Paso 15 mm; 4 polos; Push-in CAGE CLAMP®; 16,00 mm²; gris",
"description" : "<h2>PCB terminal block, 2616 Series, solder pin dimensions 1.2 x 1.2 mm</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 2616-1354). You can rely on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 76 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 56.5 x 37.2 x 32 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.75 mm² to 16 mm². The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a lever. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 0° angle.. The solder pins measure 1.2 x 1.2 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are six solder pins per potential.<br/>",
"mpn" : "2616-1354",
"sku" : "2616-1354",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000340000459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURNNEwyaGpOaTh4TkRZNE1qZ3dPVEV6T1RJek1DOHlNREJmTURJd01EQXdNelF3TURBd05EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2NmNjU0M2Q1NWZlNjdhZjA3YjA1MDYxYzU0NDVkNjJlZTVkZTY1YmIzM2VlYTI1M2FiN2M2ZjMzOGYzMzE",
"gtin13" : "4055143860307",
"category" : "Conexión para placas de circuitos impresos",
"url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-para-placas-de-circuito-impreso/p/2616-1354"
}