[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Convertidores de señal de temperatura para sensores RTD; Señal de salida de corriente; Alimentación a través de salida; Ancho de montaje 6mm",
"description" : "<b>Short description:</b><br/><p>This loop-powered RTD temperature signal conditioner records sensors (Pt100, Pt200, Pt500, Pt1000) and resistors up to 4.5 kΩ, converting the temperature signal into a standard analog signal at the output.</p><p>The loop-powered RTD temperature signal conditioner provides safe isolation between input and output with 3 kV test voltage per EN 61010-1.</p><p><b>Features:</b></p><ul><li>No additional supply voltage required</li><li>For Pt100, Pt200, Pt500 and Pt1000 sensors, as well as resistors up to 4.5 kOhm</li><li>2-, 3- and 4-wire connection technology</li><li>Calibrated measurement range switching</li><li>Detects a sensor wire break/short circuit</li><li>Safe 2-way isolation with 3 kV test voltage per EN 61010-1</li></ul>",
"mpn" : "857-815",
"sku" : "857-815",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8120137-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ2fGltYWdlL2pwZWd8YUdWaUwyZzJOQzh4TWprME1UZ3pPVFV6TWpBMk1pOHlNREJmT0RFeU1ERXpOMTlFUlM1cWNHY3w1NGEyZmJjYTg4MDU2MDIzYzdkYzY2NjVjYzJlOGM1NDg4NGIzMGUwMDUzNmJiMjhlMmE3YTIzZjMxODQ4MGM3",
"gtin13" : "4055143475648",
"category" : "Convertidores de señal y amplificadores de aislamiento",
"url" : "https://www.wago.com/es/convertidores-de-se%C3%B1al-y-amplificadores-de-aislamiento/convertidores-de-se%C3%B1al-de-temperatura-para-sensores-rtd/p/857-815"
}