{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Interruptores de valor umbral; Sensores de resistencia; 1 contactos de cierre; Salida digital; Configuración por software; Tensión de alimentación 24V DC; Ancho de montaje 12,5mm; Ferrocarril",
"description" : "<b>Short description:</b><br/>The WAGO RTD Threshold Value Switch for RTD sensors, potentiometers and resistors monitors and reports signals for up to two switching thresholds.<br/><b>Features:</b><br/><ul><li>Both digital signal output and relay with make contact react to configured measurement range limits (on/off switching delay and threshold value switch function can be configured with up to two threshold values).</li><li>Configurable RTD factor</li><li>Adjustable software filter</li><li>Simulation of input/output response via WAGO Configuration Display or WAGO Interface Configuration Software</li><li>Safe 3-way isolation with 4 kV test voltage per EN 61010-1</li><li>For railway applications</li></ul>",
"mpn" : "2857-533/000-001",
"sku" : "2857-533/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2783089-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2fGltYWdlL2pwZWd8YUdJd0wyZzRNQzh4TkRBd01UY3lOVFEwTURBek1DOHlNREJmTWpjNE16QTRPVjlFUlM1cWNHY3xmZDQ5MGYxMjZmMTM2ODA0YTlkZTk5YmZmOTEzOWEzYzFmOGM1YWNlNzljOWI4MTI3MGIzZjViYTRiZTg4Y2Iy",
"gtin13" : "4055144001570",
"category" : "Convertidores de señal y amplificadores de aislamiento",
"url" : "https://www.wago.com/es/convertidores-de-se%C3%B1al-y-amplificadores-de-aislamiento/interruptores-de-valor-umbral/p/2857-533_000-001"
}
Interruptores de valor umbral; Sensores de resistencia; 1 contactos de cierre; Salida digital; Configuración por software; Tensión de alimentación 24V DC; Ancho de montaje 12,5mm; Ferrocarril