[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug-in current transformer; Primary rated current: 500 A; Secondary rated current: 5 A; Rated power: 5 VA; Accuracy class: 0.5; Conformity assessed", "description" : "<p><b>Short description:</b></p><p>WAGO's plug-in current transformers for billing measurement (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.<br/>These plug-in current transformers comply with the conformity assessment procedure (module D) and can be used for billing purposes in Germany (MessEG).</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>Accessories: 879-3040; Energy Meter; with Push-in CAGE CLAMP<sup>®</sup> and lever; transformer connection (2PUCT)</li></ul>", "mpn" : "855-405/500-509", "sku" : "855-405/500-509", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3993628-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg4fGltYWdlL2pwZWd8YUdZekwyZzJaQzh4TkRZNE16QXlPVGN6TXpRd05pOHlNREJmTXprNU16WXlPRjlFUlM1cWNHY3xjYzliZDVmNzZiNWNmYjRmZTMwOGFiMzUzZDhjNTJhMmE1Y2FlNmY4ZTZhZmY0OGVhNmYwNGU0YmQ5OWJmZTI0", "gtin13" : "4066966094619", "category" : "Energy Measurement Technology", "url" : "https://www.wago.com/es/energy-measurement-technology/plug-in-current-transformer/p/855-405_500-509" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]