[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Transformadores enchufables de intensidad; Corriente asignada primaria 400A; Corriente asignada secundaria 5A; Potencia asignada 10VA; Clase de precisión 1",
"description" : "<p><b>Short description:</b></p><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><p><b>Features:</b></p><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>",
"mpn" : "855-505/400-1001",
"sku" : "855-505/400-1001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001600007d4f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg3fGltYWdlL2pwZWd8YURka0wyZ3dZUzh4TkRZNE56Y3dNRFk0TURjek5DOHlNREJmTURJd01EQXdNVFl3TURBd04yUTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGU5MDA2NmNmYWIzMjhhY2UwNmNjMTcwMzQwZmU2NWM0NWE3Nzg5ZTA0NDFmZmEzZGFjODAwZmJmNWM5ODI0N2Y",
"gtin13" : "4050821845881",
"category" : "Energy Measurement Technology",
"url" : "https://www.wago.com/es/energy-measurement-technology/transformadores-enchufables-de-intensidad/p/855-505_400-1001"
}