{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fuente de alimentación; Eco 2; monofásico; Tensión de salida 24V DC; Corriente de salida 5A; Contacto DC-OK",
"description" : "<b>Features:</b><br/><ul><li>Signal output, optical status indication</li><li>Suitable for both parallel and series operation </li><li>Natural convection cooling when horizontally mounted</li><li>Fast and tool-free termination via lever-actuated terminals with push-in connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010/UL 61010</li><li>Marker slot for WAGO marking cards (WMB) and WAGO marking strips</li></ul>",
"mpn" : "2687-2144",
"sku" : "2687-2144",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9025325-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2fGltYWdlL2pwZWd8YUdSa0wyZzVPUzh4TXpjME5EY3pNekk1TURVeU5pOHlNREJmT1RBeU5UTXlOVjlFUlM1cWNHY3w2YTg5ZDk4ZTA1YmYwZTg2NzI3ZWVjZmY2YWZhNmM0YTcyMGQxNGU1NmVhNTE0ZDRlODkzMGMyZDlmNjM1OWYw",
"gtin13" : "4066966401080",
"category" : "Módulos de alimentación de corriente",
"url" : "https://www.wago.com/es/m%C3%B3dulos-de-alimentaci%C3%B3n-de-corriente/fuente-de-alimentaci%C3%B3n/p/2687-2144"
}
[
{
"id": "details",
"label":"Detalles",
"priority": 100
},
{
"id": "downloads",
"label":"Descargas",
"priority": 90
}
]