[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fuente de alimentación; Pro 2; monofásico; Tensión de salida 24V DC; Corriente de salida 5A; TopBoost + PowerBoost; capacidad de comunicación",
"description" : "<b>Features:</b><br/><ul><li>Power supply with TopBoost, PowerBoost and configurable overload behavior</li><li>Configurable digital signal input and output, optical status indication, function keys</li><li>Communication interface for configuration and monitoring</li><li>Optional connection to IO-Link, EtherNet/IP<sup>TM</sup>, Modbus TCP or Modbus RTU</li><li>Suitable for both parallel and series operation</li><li>Natural convection cooling when horizontally mounted</li><li>Pluggable connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010-2-201/UL 61010-2-201</li><li>Marker slot for WAGO marking cards (WMB) and WAGO marking strips</li></ul>",
"mpn" : "2787-2144/000-030",
"sku" : "2787-2144/000-030",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8685651-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA0fGltYWdlL2pwZWd8YUdSa0wyZ3lNQzh4TXpjNU5qY3pOVE00TlRZek1DOHlNREJmT0RZNE5UWTFNVjlFUlM1cWNHY3xmZDE2YmJkMWUwOTgxNDg0YTM1MmI5NGNjYjU5ZGZmNGQ3Njc3MDRkNmExMGYzNmEwYmQ1ZGMzMmNiMWVmZTMy",
"gtin13" : "4066966115284",
"category" : "Módulos de alimentación de corriente",
"url" : "https://www.wago.com/es/m%C3%B3dulos-de-alimentaci%C3%B3n-de-corriente/fuente-de-alimentaci%C3%B3n/p/2787-2144_000-030"
}