{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fuente de alimentación; Pro 2; trifásico; Tensión de salida 24V DC; Corriente de salida 40A; TopBoost + PowerBoost; capacidad de comunicación",
"description" : "<b>Features:</b><br/><ul><li>Power supply with TopBoost, PowerBoost and configurable overload behavior</li><li>Configurable digital signal input and output, optical status indication, function keys</li><li>Communication interface for configuration and monitoring</li><li>Optional connection to IO-Link, EtherNet/IP<sup>TM</sup>, Modbus TCP or Modbus RTU</li><li>Suitable for both parallel and series operation</li><li>Natural convection cooling when horizontally mounted</li><li>Pluggable connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010-2-201/UL 61010-2-201</li><li>Marker slot for WAGO marking cards (WMB) and WAGO marking strips</li></ul>",
"mpn" : "2787-2348/000-030",
"sku" : "2787-2348/000-030",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8685718-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI3fGltYWdlL2pwZWd8YURnMEwyZzVOaTh4TXpRME5qQXdOVGs0TVRJeE5DOHlNREJmT0RZNE5UY3hPRjlFUlM1cWNHY3xiOTZlMjU2NTNhYzI0NGMzYTI0ZmViNTk2NDU2M2U2YWIxNGRiZDZmNzJiYmNhYjA1YjEwN2VhZTA4ODNhMzMx",
"gtin13" : "4066966137842",
"category" : "Módulos de alimentación de corriente",
"url" : "https://www.wago.com/es/m%C3%B3dulos-de-alimentaci%C3%B3n-de-corriente/fuente-de-alimentaci%C3%B3n/p/2787-2348_000-030"
}