{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fuente de alimentación; Pro 2; monofásico; Tensión de salida 24V DC; Corriente de salida 20A; TopBoost + PowerBoost; capacidad de comunicación",
"description" : "<b>Features:</b><br/><ul><li>Power supply with TopBoost, PowerBoost and configurable overload behavior</li><li>Configurable digital signal input and output, optical status indication, function keys</li><li>Communication interface for configuration and monitoring</li><li>Optional connection to IO-Link or Modbus RTU</li><li>Suitable for both parallel and series operation</li><li>Natural convection cooling when horizontally mounted</li><li>Pluggable connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010/UL 61010</li><li>Marker slot for WAGO marking cards (WMB) and WAGO marking strips</li><li>With integrated decoupling MOSFET for establishing a secure, redundant power supply without additional redundancy modules</li></ul>",
"mpn" : "2787-3147/000-030",
"sku" : "2787-3147/000-030",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10322462-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMnxpbWFnZS9qcGVnfGFHUTNMMmc0Tmk4eE16a3lPVE15TmpJeE5URTVPQzh5TURCZk1UQXpNakkwTmpKZlJFVXVhbkJufDc0YTdjYWM4YmEyODRiNGQzYzdmNmUyYTkyZTliYzkyOTRmMTM2NzBhY2VjYTgwNmI5YjliOWY2ZGUyMmE1ZjI",
"gtin13" : "4066966320428",
"category" : "Módulos de alimentación de corriente",
"url" : "https://www.wago.com/es/m%C3%B3dulos-de-alimentaci%C3%B3n-de-corriente/fuente-de-alimentaci%C3%B3n/p/2787-3147_000-030"
}