[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Módulo de componentes con condensador; 1 unidad; Capacidad 10 mF; Tensión nominal 24V DC; 2,50 mm²; gris",
"description" : "<p>This back-up capacitor module smoothes unstable 24 VDC power supplies for electronic modules in case the voltage tolerances mentioned in our data sheets cannot be ensured. Reasons for voltage transients could be:</p><p></p><ul><li>Power interruptions (switching transients) on primary side</li><li>Overloads on secondary side</li><li>Switching of inductive or capacitive loads</li></ul><br/><p>The back-up capacitor module is connected between the 24 V power supply and the electronic device to be protected.</p>",
"mpn" : "288-824",
"sku" : "288-824",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000100031b41000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEzfGltYWdlL2pwZWd8YURjd0wyZzFaUzh4TXpjNU9ERTNOakV5T1RBMU5DOHlNREJmTURJd01EQXdNREV3TURBek1XSTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ1NjgxN2I3NjQ3MDU1NjE0MWEwNGQ1MTMzZDFhYmJjMDg5MDBlOTU4YjZlMWI4M2VhNDZjY2IyYzJjODkyYzg",
"gtin13" : "4045454649593",
"category" : "Módulos de alimentación de corriente",
"url" : "https://www.wago.com/es/m%C3%B3dulos-de-alimentaci%C3%B3n-de-corriente/m%C3%B3dulo-de-componentes-con-condensador/p/288-824"
}