[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2AI; 0-20 mA; Single-Ended (lazo interno); 16 bits",
"description" : "<p>This analog input module powers field-side signal conditioners and transmits electrically isolated analog signals to the bus system.</p><p>The 24 V field supply is derived from the module's power jumper contacts.</p><p>The shield directly connects to the DIN-rail.</p><p>At approximately 25 mA, overload protection switches the measurement input to a high-resistance state. Once normal operating conditions resume, the measurement input will automatically switch back.</p><p>This module supplies the voltage for 2-wire signal conditioners that have no power supply of their own.</p>",
"mpn" : "750-472",
"sku" : "750-472",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00027efa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcyfGltYWdlL2pwZWd8YURCa0wyZzVOUzh4TXprNU9EZ3lOalE0Tnpnek9DOHlNREJmTURJd01EQXdNR1V3TURBeU4yVm1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZjNjBiMzEyZTIxMTY3NTcyNThiMWY2NzE2NTQ3N2ZiNjI5NDIyMWFlNzg2NjcxODgxZDIzOTVlNzc3OWNmOGY",
"gtin13" : "4045454393250",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/2ai/p/750-472"
}