[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada analógica, 1 canal; IO Link Converter; 4-20 mA; 2xM12 connection",
"description" : "<p>Application:</p><p>Decentralized display, preprocessing and conversion of analog signals</p><p> </p><p>Use as an IO-Link device:</p><p>The device has an IO-Link communication interface that requires an IO-Link-capable module (IO-Link master) for interoperation.</p><p>The IO-Link interface allows direct access to the process and diagnostic data and enables setting of the device parameters during operation.</p><p> </p><p>Use as a stand-alone device without IO-Link:</p><p>The device compares the measured current value with the set parameters and switches the output according to the selected function.</p><p>This mode is without IO-Link functionality. Parameterization is performed either via the push ring or with the WAGO IO-Link Configurator.</p>",
"mpn" : "765-2701/200-000",
"sku" : "765-2701/200-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8687580-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YUdSa0wyZ3hPQzh4TXpjNU5qZzNORFk0TWpNNU9DOHlNREJmT0RZNE56VTRNRjlFUlM1cWNHY3w3MDYwNmRlMmUxMDA0NDM4YmU0OWExNGE1ODU2ZWE1OWM5M2QxMjY4ZTY1ZTE1ZDIyOGRiYzA3NjEzYzI0NjY0",
"gtin13" : "4066966423655",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-anal%C3%B3gica-1-canal/p/765-2701_200-000"
}