{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada analógica segura, 4 canales; 0/4 … 20 mA; Entrada diferencial; PROFIsafe",
"description" : "The 75x-668/000-004 Module features four differential fail-safe analog inputs (AI1 … AI4) and four current-limited sensor supply outputs (L1 … L4). The sensors can be supplied directly by the module or via external 24 V. The fail-safe analog inputs can be used either in single-channel (up to SIL2/PLd) or dual-channel mode (up to SIL3/PLe). Measurement cycle, filter times, encoder evaluation with discrepancy times and tolerance windows can be adjusted to meet the safety function requirements <br/>Overcurrent, overload and wire break are monitored at the fail-safe analog inputs. Both the monitoring and additional safety-relevant functions can be parameterized via WAGO-I/O-CHECK.<br/>This configuration tool can be conveniently integrated into engineering systems supporting TCI (Tool Calling Interface) with CC2 or CC3.<br/>When exchanging a module, parameters are automatically downloaded from the controller via PROFIsafe-compatible iPar server. <br/>The PROFIsafe address can be set using the DIP switch or via WAGO-I/O-<i>CHECK</i>.<br/>The module supports both PROFIsafe V2.4 (PROFIBUS) and V2.6 (PROFINET) protocols.<br/>Individual input modules can be arranged in any combination when configuring the fieldbus node.<br/><b>If, for example, the cable length of the 24 V supply is greater than 3 m, a WAGO filter module or an appropriate external filter must be used for the 24 V power supply to protect the module against surge and burst (per IEC 61000-6-7 and marine applications).</b><br/><b>Reference the product manual for further information (available in German and English).</b>",
"mpn" : "753-668/000-004",
"sku" : "753-668/000-004",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-1747565-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM1fGltYWdlL2pwZWd8YUdaakwyaGhPQzh4TkRBd016RTFOREE1TWpBMk1pOHlNREJmTVRjME56VTJOVjlFUlM1cWNHY3xiY2ZkZTU2MjA5MGE4N2NiNTNkY2EzOTJjMmY5NTg1MmNjYjhiMzFkMjM1ZTdhYmZiZjVjMTM0MWViYjFmYjU1",
"gtin13" : "4055143899819",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-anal%C3%B3gica-segura-4-canales/p/753-668_000-004"
}