[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada digital, 16 canales; 24 V DC; 3 ms; conmutación negativa (NPN)",
"description" : "<p>This digital input module features 16 channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP® connections enabling solid conductors to be connected by simply pushing them in. </p><p>Each input channel has a noise-rejection RC filter with 3.0 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1407",
"sku" : "750-1407",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0000fd7a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ3fGltYWdlL2pwZWd8YUdZekwyZzNOQzh4TXprNU56azFPVGN3T0Rjd01pOHlNREJmTURJd01EQXdNR1F3TURBd1ptUTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjgxYTJiYjZhMjkzYjJmYjFlYjkwOTRkZjRmYmFjODc0ZjU5YmYxZTM1YWNmYzZiNTMyMWFkMzUwNzYzYjg",
"gtin13" : "4045454905583",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-digital-16-canales/p/750-1407"
}