{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada digital de 4 canales con seguridad intrínseca; 24 V DC; PROFIsafe V 2.0 iPar",
"description" : "<p>The intrinsically safe 750-663/000-003 PROFIsafe input module for functional safety provides risk reductions up to SIL 3, Cat. 4, PL e, and connects to potential-free, contact-based emergency stop switches, safety door switches, mode selectors, as well as safety sensors, that are located hazardous environments 0, 1 and 2. The fail-safe input module must be located in Zone 2. </p>The input module has 4 clock-sensitive inputs (I1 … I4) that are fed by 2 differently clocked, short circuit-proof outputs (T1 … T2). Inputs are continually monitored for cross circuits and power supply from separate sources.<br/><p>Additional safety-relevant functions (e.g., operating modes, switching off test pulses, discrepancy or filter times) can be configured via WAGO-I/O-CHECK. This configuration tool supports both CC2 and CC3 tool calling interfaces (TCI). When exchanging the module, parameters are automatically downloaded by the controller via PROFIsafe-compatible iPar server – depending on settings. The module supports both PROFIsafe V1 and V2 (PROFIBUS, PROFINET) protocols. </p><p>Individual I/O modules can be arranged in any combination within the fieldbus node's Ex segment.</p><p>Note 1: </p><p>The PROFIsafe input module shall only be operated using an Ex i 24 VDC power supply (e.g., 750-606, 750-625/000-001)! General information (e.g., installation regulations) on explosion protection is available in the WAGO-I/O-SYSTEM 750 manuals!</p><p>Note 2: </p><p>To protect the module against surge voltages (surge protection per IEC 61000-4-5), a filter module (750-626 or 750-624) or an external surge filter must be used upstream of the Ex i 24 VDC power supply.</p><p>Reference the product manual for further information!</p>",
"mpn" : "750-663/000-003",
"sku" : "750-663/000-003",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000150003dc6e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUyfGltYWdlL2pwZWd8YUdJMUwyZzRNQzh4TXprNU9ERXdOVGsxTWpJNE5pOHlNREJmTURJd01EQXdNVFV3TURBelpHTTJaVEF3TURFd01HSTJYMFJGTG1wd1p3fDRmZjE0MmNlN2E3MGY0NWQ4ZTA1YTgwM2Q4N2FjYjM5OGUwODM0MzhjYjUwMDI4MDA0MGFjNDliNGNjODQ1NDE",
"gtin13" : "4050821531432",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-digital-de-4-canales-con-seguridad-intr%C3%ADnseca/p/750-663_000-003"
}