[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada digital segura, 8 canales; 24 V DC; PROFIsafe",
"description" : "<p>The 750-660/000-001 PROFIsafe Input Module connects to emergency stop buttons, limit sensors, safety interlock switches and other safety sensors with contacts.</p><p>The module features eight clock-sensitive inputs (I1 … I8) that are fed via eight differently clocked outputs (T1 … T8).</p><p>Clock outputs are short-circuit-protected. Inputs are continually monitored for cross circuits and power supply from separate sources.</p><p>The associated LED for each of the eight input channels indicates the signal state. Two red LEDs also indicate internal or external errors.</p><p>The PROFIsafe address can be set using the DIP switch located on the side of the module.</p><p>Field and system levels are electrically isolated.</p><p>Individual modules can be arranged in any combination when configuring the fieldbus node. An arrangement in groups is not necessary.</p><p>Reference the product manual for further information!</p><p><b>When implementing new installations, please consider WAGO's 750-662/000-003 PROFIsafe V2 iPar 8-Channel Digital Input Safety Module.</b></p>",
"mpn" : "750-660/000-001",
"sku" : "750-660/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0003164f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQwfGltYWdlL2pwZWd8YURjekwyZzBNUzh4TkRBd01EVTJNakl3T0RjNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1UWTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDcwMDBiZmM4ZTFiMWIwMGE5ZmI0MGU3MmRkZTVmMDU1MWFlNDdmOTViNTQzNDlkOTI2NDNkNzVlMDFkYzA2NTI",
"gtin13" : "4045454611125",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-digital-segura-8-canales/p/750-660_000-001"
}