[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada/salida digital de 16 canales; Concentrador IO Link de clase B; 24 V DC / 2,0 A; Conexión 8 x M12; HubLine",
"description" : "<p>Application:</p><p>Decentralized preprocessing and conversion/output of digital signals</p><p> </p><p>This device records and controls digital field device signals (e.g., from sensors and actuators) that are received or sent from a higher-level IO-Link master. The device is designed as a Class B hub and has 16 digital inputs/outputs.</p><p> </p><p>IO-Link:</p><p>The device has an IO-Link communication interface that requires an IO-Link master for interoperation.</p><p>The IO-Link interface allows direct access to the process and diagnostic data and enables setting of the device parameters during operation.</p><p>The IODD can also be <a href="https://ioddfinder.io-link.com">https://ioddfinder.io-link.com</a> downloaded via the IODDfinder.</p>",
"mpn" : "765-1706/200-000",
"sku" : "765-1706/200-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2116467-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YUdWaUwyZzROeTh4TkRFNU5qYzROVFl4TURjNE1pOHlNREJmTWpFeE5qUTJOMTlFUlM1cWNHY3w2NTk1NTYyY2Y2YTBmZDU1MWY3MTc5YWRiYWIxMzJmM2RhMDNhNDNmYjBhZjM0MmI0NjIyNjIwMmE5YzgwM2Nm",
"gtin13" : "4055143949873",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-salida-digital-de-16-canales/p/765-1706_200-000"
}