[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Entrada/salida digital segura, 4/4 canales; 24 V DC; 0,5 A; PROFIsafe",
"description" : "<p>The 750-665/000-001 PROFIsafe Input/Output Module has four power outputs (O1 … O4) and four clock-sensitive inputs (I1 … I4) that are fed by four differently clocked outputs (T1 … T4).</p><p>Clock outputs are short-circuit-protected. Both inputs and outputs are continually monitored for cross circuits and power supply from separate sources.</p><p>The associated green LED for each of the four input channels and four output channels indicates the signal state. Two red LEDs also indicate internal or external errors.</p><p>The PROFIsafe address can be set using the DIP switch located on the side of the module.</p><p>Field and system levels are electrically isolated.</p><p>Individual input modules can be arranged in any combination when configuring the fieldbus node. An arrangement in groups is not necessary.</p><p>Reference the product manual for further information!</p><p><b>When implementing new installations, please consider WAGO's 750-667/000-003 PROFIsafe V2 iPar 4-Channel Digital Output Safety Module.</b></p>",
"mpn" : "750-665/000-001",
"sku" : "750-665/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e000314a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDIzfGltYWdlL2pwZWd8YUdVekwyZ3dNaTh4TkRBd01ETXpNemt4TkRFME1pOHlNREJmTURJd01EQXdNR1V3TURBek1UUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDc5YTczZmNiMTY0YzNkNTk2ZTIxZjVkNzU1NmJhYmRlMmQ3NTgxMWZjZTNkNmUwMTgxMjM2MzdlNzdjOTNmNzQ",
"gtin13" : "4045454767952",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/entrada-salida-digital-segura-4-4-canales/p/750-665_000-001"
}