[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Interfaz serie RS-232/-485",
"description" : "<p>This serial interface module connects RS‐485/-422 or RS-232 C interface devices to the WAGO I/O System 750. It also provides gateways between the serial interface and the fieldbus systems supported by the WAGO I/O System 750. No higher protocol level is required by the module. Communication to the associated fieldbus master is completely transparent, which provides a wide range of applications for the serial interface module. If required, communication protocols can be configured via fieldbus master.</p><p>The 2560-byte input buffer provides high data baud rates. At lower baud rates, the data received in lower priority tasks is evaluated without data loss.</p><p>The 512-byte output buffer provides fast transmission of larger data strings.</p><p>The module can be configured via WAGO-I/O-CHECK or GSD files. Both flexible baud rate and data width selection perfectly adapt to the application.</p>",
"mpn" : "750-652",
"sku" : "750-652",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00020366000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE2fGltYWdlL2pwZWd8YUdFekwyaGpNaTh4TXpnd016TTNOak14TWpNMU1DOHlNREJmTURJd01EQXdNR1V3TURBeU1ETTJOakF3TURFd01HSTJYMFJGTG1wd1p3fDUwM2FjZDI4OWY2MWI2OTE4MWEzYTNiNjQ0MWNmMjc5NzZkYjZhYTZiMGRhZDdlNjQ0NWMwZTZlMmNmN2Q5Njk",
"gtin13" : "4050821002949",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/interfaz-serie-rs-232-485/p/750-652"
}