{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Maestro SMI LoVo; 24 V DC",
"description" : "<p>The SMI Master is a standard interface to SMI-compliant electrical drives.</p><p>The SMI Master operates up to 16 SMI drives. Several SMI Masters may be operated within a node. </p><p>Communication between applications and SMI drives is performed via special IEC function blocks. These function blocks support both single and group addressing, as well as status monitoring.<br/></p><p>The SMI function blocks can be used with the 750 Series Programmable Fieldbus Controllers.<br/></p><p>Alternatively, the fieldbus coupler mode provides simple function calls for control without complex PLC programming.<br/></p><p>The SMI configurator is suitable for addressing, configuring and commissioning SMI drives.<br/><br/></p><p>Additional functions: The programmed commands can be overwritten by an external sensor or switch via additional digital input.<br/>The drive can be switched off by a relay via additional digital output to save energy. The drive is automatically switched on again by the output before the next drive command.</p><p>About SMI: SMI stands for Standard Motor Interface, a standard interface for electrical drives. SMI was developed to connect drives with integrated electronic circuitry for applications in shutters and sunshade systems.<br/>SMI is a protected word/image mark of the SMI Standard Motor Interface e.V. VR995 District Court Constance.</p>",
"mpn" : "753-1631",
"sku" : "753-1631",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002a000025fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc1fGltYWdlL2pwZWd8YUdVeEwyZzNZUzh4TkRBd01UQTJNREF5TURJMU5DOHlNREJmTURJd01EQXdNbUV3TURBd01qVm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkZThmYjA2ZmQxNWYxNjc2ZDEzODViYmUzYWJhMDE2YTJlM2U4ODA4Y2E4OGIxZmFhNzE1ZmNkZDlkMjBjYTQ",
"gtin13" : "4055143592307",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/maestro-smi-lovo/p/753-1631"
}