[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Salida analógica, 2 canales; IO Link Converter; 0-10 V; 2xM12 connection",
"description" : "Application area:<br/>Decentralized pre-processing and output of analog signals <br/><br/>This device controls a connected actuator or any other unit that has an analog input (0 … 10 V). <br/>The device has two analog voltage outputs.<br/><br/>Use as an IO-Link device:<br/>The device has an IO-Link communication interface that requires an IO-Link-capable module (IO-Link master) for interoperation.<br/>The IO-Link interface allows direct access to the process and diagnostic data and enables setting of the device parameters during operation.",
"mpn" : "765-2704/200-000",
"sku" : "765-2704/200-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8687585-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURreEwyZ3hNaTh4TXpjNU9UTXlNREk0T1RNeE1DOHlNREJmT0RZNE56VTROVjlFUlM1cWNHY3w1MzMxZTRmZmE4MjJmZDg1MGNjYTE2ODk5NDA1MzJhY2U5ZWYyNTc0MTM1ODQzZTBkMjY1Nzg5MmUzMzk5MTNk",
"gtin13" : "4066966322132",
"category" : "Sistemas de E/S",
"url" : "https://www.wago.com/es/sistemas-de-e-s/salida-anal%C3%B3gica-2-canales/p/765-2704_200-000"
}