{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Visualization Lighting Management; L; Single License; Online activation",
"description" : "WAGO Visualization Lighting Management provides an optional independent user interface for operating and monitoring WAGO Lighting Management (2759-0204/0261-1000). Whether on a desktop PC, touch panel, tablet or smartphone, the entire lighting system can be operated clearly and conveniently during ongoing operation via a modern HTML 5 web user interface. Through the visualization of operating data, the user is informed at all times about the current operating status of the entire lighting system and can intervene manually if necessary. Simultaneously accessing several lighting management controllers from the visualization is also possible. Depending on the number of controllers to be operated, three different license types are available. The visualization can be easily adapted to individual requirements. In addition to language and color settings, HMI devices, users, rooms and custom profiles in particular can be created and managed. Profiles make it possible to associate an individual user interface with each HMI device or user.<br/><br/>Visualization – S; 1 controller; Item No.: 2759-2101/271-1000<br/>Visualization – M; up to 3 controllers; Item No.: 2759-2102/271-1000<br/>Visualization – L; up to 10 controllers; Item No.: 2759-2103/271-1000<br/><br/><b>Compatible Controllers/Touch Panels:</b><br/><ul><li>Controller PFC200; 2nd Generation; Item No.: 750-8212</li><li>Touch Panel 600 Advanced Line; PIO3; Alternative: Touch Panel with capacitive touchscreen as basic unit: 762-53xx/8000-0002</li></ul>",
"mpn" : "2759-2103/271-1000",
"sku" : "2759-2103/271-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2628359-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdZMkwyaGhNUzh4TkRZNU1UQTFPVGc1TWpJMU5DOHlNREJmTWpZeU9ETTFPVjlFUlM1cWNHY3wyNDNhNGQwOWQzZGYxY2RmMDVjZmUzZmIxMGUxM2I1NDk4ZjFkM2FlZmNkYmRkYmNlZWUzMWE1MTNmMDcwNDY0",
"gtin13" : "4055143962605",
"category" : "Software",
"url" : "https://www.wago.com/es/software/visualization-lighting-management/p/2759-2103_271-1000"
}