[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Industrial-ECO-Switch; 5 puertos 1000Base-T; 2-Slot 1000Base-SX/LX; Rango de temperaturas ampliado; 4 * Power over Ethernet",
"description" : "<p>The 852-1417 Industrial ECO Switch is a 5-port 1000Base-T ETHERNET switch, of which four ports support Power over Ethernet (PoE+) at 30 W. These four PoE+ ports can be used simultaneously for power supply. The integrated voltage transformer enables operation on the 24 VDC power supplies common in the control cabinet.</p>In addition to the reduced wiring effort, a separate power supply for the PoE supply can be saved.<br/>The switch can be easily configured and integrated into the control cabinet via DIN-rail mounting. It is particularly well suited to small and medium networks.<br/><br/><p><b>Features:</b></p><ul><li>5 ETHERNET ports, 10/100/1000 Mbit/s, autonegotiation</li><li>4 PoE+ ports (IEEE 802.3at)</li><li>2 Gigabit/s SFP slots</li><li>Front-panel diagnostic LEDs</li><li>Supports Auto-MDI/MDI-X functions</li><li>Full/half-duplex transfer modes for each port</li><li>Store-and-forward switching method</li><li>Integrated address look-up table, supports up to 8000 absolute MAC addresses</li><li>Overvoltage protection</li><li>IEEE 802.3x flow control in full-duplex mode</li><li>Prioritization of Profinet Ethernet data packets (EtherType=0x8892) per IEEE802.1p</li><li>DIN-35 rail mounting</li></ul>",
"mpn" : "852-1417",
"sku" : "852-1417",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002a0000447a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg5fGltYWdlL2pwZWd8YURVMEwyaGhZeTh4TkRBd01EY3pPRFkyTkRRM09DOHlNREJmTURJd01EQXdNbUV3TURBd05EUTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDVmYTY4MmI2NWJhNDIxOTZlOTI4ZGE4MWI0ODQ5YTE4N2MxNmI4YzNjZGU0YjI2MDQwYzlhOWQyMWI2ZGQ5MjA",
"gtin13" : "4055143727143",
"category" : "Switches industriales",
"url" : "https://www.wago.com/es/switches-industriales/industrial-eco-switch/p/852-1417"
}