[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Switch industrial gestionable; 8 puertos 1000Base-T; 4-Slot 1000Base-SX/LX; Rango de temperaturas ampliado; 8 * Power over Ethernet; negro metalizado",
"description" : "<p>The configurable 852-1505 Industrial ETHERNET Switch features eight 10/100/1000Base-T ports that all support Power over Ethernet (PoE+) at 30 W, and has four SFP-1000Base-SX/LX ports (SFP modules are available as an option). All eight PoE+ ports can be operated simultaneously.</p><br/><p>Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. These functions, along with extensive ETHERNET switch options, make it ideal for a wide range of applications.</p><p></p><p><b>Features:</b></p><ul><li>Web-based/SNMP management</li><li>Redundant DC power supply</li><li>Supply voltage range: 48 … 57 VDC</li><li>DIP switches to set alarm functions</li><li>Full compliance with IEEE802.3, 802.3u, 802.3z, 802.3x, 802.3ad, 802.3ab, 802.1d, 802.1q, 802.1p, 802.1w, 802.1x and 802.3at standards</li><li>Xpress Ring (redundant ring, switching time < 20 ms)</li><li>Non‐blocking, store‐and‐forward switching, rapid spanning tree protocol (RSTP)</li><li>Autonegotiation at all 10/100/1000Base-T ports</li><li>Auto‐MDI/MDIX (crossover) at all 10/100/1000Base‐T ports</li><li>VLAN (802.1q) VID</li><li>IGMP snooping for multicast filtering</li><li>Port configuration, status, statistics</li><li>Port trunking</li><li>SNMP v1/v2 and RMON</li></ul>",
"mpn" : "852-1505",
"sku" : "852-1505",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001a878000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk4fGltYWdlL2pwZWd8YUdVd0wyaGhNUzh4TXprNU56azNNREV5T0RreU5pOHlNREJmTURJd01EQXdNR1V3TURBeFlUZzNPREF3TURJd01HSTJYMFJGTG1wd1p3fDdiNWFjMTQ1NzA5ZDU4Yjk2MzJlYmQ0NmRiYjVkOTFiZDM0NmNlNGMzMzAwYjE0ODFjODg1YjAxMjU0ZDIyNTA",
"gtin13" : "4055143728010",
"category" : "Switches industriales",
"url" : "https://www.wago.com/es/switches-industriales/switch-industrial-gestionable/p/852-1505"
}