WAGO I/O System Field

Hajautettu automaatio laajennetulla liitettävyydellä – IP67-luokiteltu WAGO I/O System Field tarjoaa laajan valikoiman toimintoja.

Edut:

  • Integroitu porttikohtainen kuormanhallinta
  • Laajat liityntärajapinnat
  • Toiminnallisuus ja esteettisyys yhdistettynä
  • Portit konfiguroitavissa IO-Link –Masteriksi ja tavalliseksi I/O:ksi

WAGO I/O SYSTEM FIELD AT A GLANCE

Future-Proof Automation

High-performance, designed for time-sensitive networking (TSN) and unshakeable even in the harshest environmental conditions: The WAGO I/O System Field for cabinet-free automation combines an impressive variety of functions with robust IP67 housings.

A Wide Range of Applications

Whether on a packaging machine or a robot arm: The WAGO I/O System Field's modules mount exactly where you need them – at the heart of the action, close to sensors and actuators.

The Unbeatable Advantages of the WAGO I/O System Field

Extended network connectivity

Modern, decentralized production facilities require automation solutions that ensure the highest level of connectivity, while providing maximum performance outside the control cabinet. WAGO developed its new future-proof I/O System Field with the IP67 protection type to meet these needs. The new system combines fast ETHERNET-based fieldbuses like PROFINET®, EtherCAT® and EtherNet/IPTM modules, supports technologies such as OPC UA, Bluetooth® and Webserver, as well as MQTT as a protocol for cloud connectivity. The centerpiece is a powerful processor core that combines secure field and cloud connectivity. The module provides high-performance technologies with an integrated security function. It is the basis for all ETHERNET, fieldbus and Industrial IoT standards (including TSN), offering maximum flexibility for widely varying requirements.

Your Benefits:

  • Support for standard fieldbus systems
  • Platform-independent data exchange through OPC UA
  • System information provided via MQTT
  • Fast and distributed access to module information via Bluetooth®
  • Access to system information via integrated Webserver
  • #made for TSN

1 of 3

Functionality and Aesthetics in One System

The IP67-rated WAGO I/O System Field is optimized for robust, cabinet-free automation. The modules mount exactly where you need them – at the heart of the action, close to sensors and actuators. This adaptability not only reduces the cabling required, but also simplifies commissioning, maintenance and diagnostics. The system offers uncompromising protection with fully encapsulated metal housings for extremely harsh environments, or robust yet lightweight plastic housings for mobile applications. The modules operate at temperatures from −25 to +70°C (−13 … +158°F). Slim housing variants and lateral mounting lend themselves well to detecting signals in the tightest spaces and to the protected mounting of both modules and connection cables. Sensors and actuators are connected via standard M8 and M12 cables. The system is powered via an L-coded high-current M12 connector, providing up to 16 A and packing more power into less space. The modules can accommodate WMB Inline markers or marking strips from the standard WAGO portfolio.

Your Benefits:

  • Fully encapsulated IP67 metal housings for extreme environments
  • Non-encapsulated, lightweight IP67 plastic housings for mobile applications
  • Detailed labeling, convenient marking options and clearly visible LEDs

Integrated load management

Innovative load management ensures full utilization of system power via supply current load management. Current and voltage can be recorded and evaluated for each channel. Overload limits can be set for individual channels. This allows faster, more nuanced error detection in the event of faults, as well as easier error prediction – which is essential for forward-looking approaches like predictive maintenance.

The Benefits for You:

  • High-capacity power supply with up to 2 x 16 A and up to 4 A per IO-Link port
  • Adjustable output current limitation
  • Current consumption monitoring
  • Definition of pre-alarms and main alarms
  • Monitoring voltages and currents (by channel and module-wide)
  • Channel-based temperature monitoring

All-in-one solution thanks to IO-Link

In combination with IO-Link, the WAGO I/O System Field fully demonstrates its strengths as a flexible “I/O distributor” for data collection and distribution. The communication standard allows a seamless data flow from the control level to the sensor and actuator level. This considerably simplifies configuration and cabling. It also creates completely new possibilities for diagnostics, parameterization and device identification.

Your Benefits:

  • End-to-end cloud and fieldbus communication with IO-Link
  • Simplified wiring for project planning and device replacement
  • Up to eight IO-Link hubs per module – up to 4 A per port – up to 128 digital I/Os on one master
  • Star topology for short line paths
  • Fewer IP addresses

Tooling

Rapid, Comprehensive Configuration

The new tool for IO-Link devices offers many settings options and convenient data access.

IO-Link is gaining more and more acceptance as the interface for connecting sensors and actuators digitally. One reason: The obligatory IO Device Description (IODD) facilitates manufacturer-independent communication with various IO-Link devices. WAGO now offers IO-Link Configurator, integrated engineering software that can configure the WAGO IO-Link Master and allows manufacturer-independent operation of IO-Link devices.

The new configurator supports IO-Link V1.0 (IODD V1.0.1) and IO-Link V1.1 (IODD V1.1). This tool can be used to configure all IP67 modules of the WAGO I/O System Field and all WAGO IO-Link Masters and IO-Link devices, as well as other manufacturers’ IO-Link devices. If IODDs are missing, IODDfinder can be used to easily search for and integrate them. This tool can run as a standalone program or be integrated into PLC programming software via TCI (Tool Calling Interface).

The Benefits for You:

  • Configurator for WAGO IO-Link Master and other IO-Link devices
  • Automatic download of missing IODDs using IODDfinder
  • TCI interface for integration into engineering systems

License item number (WAGO DRM): 2759-0106/1121-1000

Register now and test our engineering software for 30 days at no cost.

WAGO I/O Field app

The app for the WAGO I/O System Field is an app for maintenance, diagnostics, operation and monitoring. The WAGO I/O Field App allows you to display product information, make settings and adjust parameters for both fieldbus modules and IO-Link hubs. The communication takes place through the Bluetooth® interface once a Data Matrix code has been scanned to select the product. The current measured values of a port can be displayed (temperature, voltage, current and states) and configured (including operating mode and filters).

  • Identification via Data Matrix codes
  • Communication via Bluetooth®
  • Download of IODDs (IODD finder)
  • Access to all process and parameter data
  • Forcing outputs (DO)
  • Management of datasheets, manuals etc.
  • User and rights management

Media Library