s_PROFINET_Knoten_055_2000x2000px.jpg

WAGO I/O System 750/753

Decentralized peripherals for every application: Boasting more than 500 I/O modules, programmable controllers and fieldbus couplers, WAGO’s Remote I/O System offers all the functions required for your automation – for every fieldbus.

The Benefits for You:
  • Fieldbus-independent – compatible with all standard fieldbus protocols and ETHERNET standards
  • A wide variety of I/O modules for virtually any application
  • Also suitable for use in limited spaces thanks to compact dimensions
  • National and international approvals for worldwide use
  • Extensive range of accessories for marking systems and connection technologies
  • Fast, vibration-proof, maintenance-free CAGE CLAMP® connections

The System for Every Application

Boasting more than 500 I/O modules, programmable controllers and fieldbus couplers, WAGO’s I/O System offers all the functions required for your automation needs – and every fieldbus. The remote I/O System is the decentralized peripheral for automation technology. The tool-free wiring is intuitive for worldwide use, and the lever ensures that the contact point is always securely closed. The optional pluggable connection for the 753 Series minimizes both hardware and system expenses.

MM-467036_s_3d_PROFINET_knoten_028_de_2000x1125.jpg

New Products

Larger Process Image, More Flexible Application Options

The New 4-Port IO-Link Master

The new 4-Port IO-Link Master (item no. 750-1657) for the WAGO I/O System 750 supports simultaneous operation of up to four different IO-Link devices or standard digital sensors/actuators, regardless of the fieldbus. The module offers increased performance and other innovations, such as a larger process image, thus meeting the requirements of IO-Link test specification V1.1.3 of January 2021.

For example, up to 32 bytes of process data can now be transmitted for one port in each transmission direction without the need for a control program to defragment/fragment the process data. This makes the 4-Port IO-Link Master more flexible for WAGO IO-Link devices.

Together with the WAGO IO-Link Configurator, it is also easy to configure and parameterize the IO-Link devices.

The Benefits for You:

  • Higher performance thanks to more powerful hardware
  • Data transmission up to 32 bytes per port/128 bytes per module
  • Overload protection of the sensor supplies

Item Number: 750-1657

MM-210269_GWA_IO-Link_Master-750-1657_2000x1125.jpg

Greater Performance, Precision and Speed

The New WAGO Proportional Valve Module

A new module (item no. 750-1632) joins WAGO’s line of proportional valve modules. With a 2-, 3- and 4-wire control system, it enables users to conveniently control the hydraulics and pneumatics of their systems with one single module. In addition, adaptive valve adjustment ensures automatic detection of the electrical valve properties and corresponding adjustment of the control parameters.

The new module boasts greater precision, shorter response times and more in-depth diagnostics and is intended to replace the earlier proportional valve module (item no. 750-632/000-100) in the long term. It allows users to implement even more demanding applications – and to control movements of the hydraulic axis even more precisely, for example. In addition, the probability of error between the setpoints and actual values is reduced. Another advantage: The module is integrated directly in the I/O node and no separate module from a specialty vendor is required, making it a cost-effective option.

Your Benefits:

  • Higher precision
  • Faster response time
  • Better diagnostics

Item number: 750-1632/000-100

Same Width, More Channels

A new module for pulse width modulation (PWM) offers greater flexibility and allows more applications.

The new 4-channel pulse width modulation module for the WAGO I/O System 750 is only 12 mm wide, but can control up to four channels and switch between five operating modes. That opens up more possible applications – especially for instrument and control engineering users – saves space and reduces costs. The module also offers a current carrying capacity of 0.2 A per channel, which can be increased to 0.4 A through parallel connection, and a switching frequency up to 20 kHz. Flexible switching between operating modes is possible, for instance between a variable duty cycle and variable frequency. That way, the same module can be used for different kinds of PWM control. For example, in heating control, the new PWM module allows precise readjustment instead of just two-point control. As an XTR version for extreme environments (Item No. 750-677/040-000), the module can also meet more challenging requirements, such as extreme temperature resistance, increased dielectric strength and high vibration and shock resistance.

Your Benefits:

  • Four channels in a width of only 12 mm (0.472 inch)
  • Current carrying capacity up to 0.2 A per channel; switching frequency up to 20 kHz
  • Adjustable operating modes for a wide variety of applications

Item Numbers: 750-677 and 750-677/040-000 (XTR version)

Easy Integration of EnOcean® Sensors and Actuators

New RS-485 Gateway from WAGO

The EnOcean® wireless sensor protocol has established itself as the standard in the building industry, above all because it allows use of battery-free sensors and control elements – for example, in room automation, lighting systems and many other applications. The energy for wireless transmission is usually generated via energy harvesting. WAGO is now launching an EnOcean® gateway that can be connected easily to the WAGO I/O System 750 via a serial interface, with either a serial module of the WAGO I/O System or a controller with an integrated serial interface. The use of standard protocols like Modbus® and ESP-3 simplifies bidirectional communication between the I/O System and the EnOcean® modules. Serial transfer also allows long cable lengths so that the gateway can be installed far from the I/O System. This convenience is especially important when the engineering room that houses the controller and I/O System is located at a distance. The intelligent design also permits mounting in a visible location, such as on a wall or ceiling.

Your Benefits:

  • Easy EnOcean® connection to the WAGO I/O System 750
  • Attractive design for visible wall or ceiling mounting
  • Installation possible at a significant distance from the WAGO I/O System

Item Number: 750-940

Available: in stock

Lisätietoja

In this exciting video, learn everything you need to know about the WAGO I/O System 750 and its applications.

Overview

Videos:1 | Kesto 01:52
Overview
Videos: 1 | Kesto 01:52

This May Also Interest You

Related Topics and Products

Economical Controllers

Control tasks large and small must be one thing above all: cost-effective. WAGO’s product line includes the right PLC for every challenge and requirement.

buehne_controller_2000x1500.jpg

Efficient Power Supply Modules

Get a consistent supply voltage – anytime and anywhere, in a huge range of applications.

buehnenbild-epsitron-2000x1500.jpg

The WAGO I/O SYSTEM 750 is distinguished by its universal use and extensive product portfolio. With more than 500 different modules, the I/O System 750 offers superior versatility and flexibility.

WAGO at Work

More about Automation Technology


Playing It Safe with the Power Supply

For supplying power to manufacturing systems, safety plays a large role. Therefore, Schaeffler, an industrial and automotive industry supplier, uses fieldbus couplers from WAGO in its roller bearing production at its Schweinfurt, Germany facility.

factory_fliessband_maschinen_laufbaender_2000x1500.jpg

SBB Train Stations at a Glance

The control and error messaging system for the SBB (LSS-CH) replaces 23 different control systems with WAGO’s automation technology.

railway_sbb-mit-steuerung-von-wago_2000x1500.jpg

Innovative Propulsion Control

In designing its ship propulsion solutions, SAM Electronics relies on the flexibility and reliability of WAGO’s I/O System.

marine_kreuzfahrtschiff_luxussuiten_2000x1500.jpg