PUSH WIRE® Inline Splicing Connector
Repair broken cables or extend lines easily? The 2773 Series PUSH WIRE® Inline Splicing Connector helps you achieve this. It can connect conductors from 0.75 to 4 mm² in very tight spaces – no tools necessary. Simply strip the conductor and push it into the unit without tools – the clamping point is quickly and securely connected.
Your Benefits:
- Quick and easy repair of damaged conductors
- Insert solid and stranded conductors without tools
- Connect conductors in the smallest spaces – thanks to an especially compact design with a length of just 29 mm.