{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Alimentation; Pro 2; Triphasée; Tension de sortie 24 V DC; Courant de sortie 20 A; TopBoost + PowerBoost; capable de communiquer",
"description" : "<p><b>Features:</b></p><ul><li>Power supply with TopBoost, PowerBoost and configurable overload behavior</li><li>Configurable digital signal input and output, optical status indication, function keys</li><li>Communication interface for configuration and monitoring</li><li>Optional connection to IO-Link or Modbus RTU</li><li>Suitable for both parallel and series operation</li><li>Natural convection cooling when horizontally mounted</li><li>Pluggable connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010/UL 61010</li><li>Marker slot for WAGO's marking cards (WMB) and WAGO's marking strips</li><li>With integrated decoupling MOSFET to establish a safe, redundant power supply without additional redundancy modules</li></ul>",
"mpn" : "2787-3347/000-030",
"sku" : "2787-3347/000-030",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10322473-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERXhMMmd6TkM4eE16a3lPVE15T1RRNU1UazVPQzh5TURCZk1UQXpNakkwTnpOZlJFVXVhbkJufGQxMWQ2MGJhZjc5NjhkODI2ZTExMGQyMjE2YmU3NmE3YTJkMzlhOThmNWY1M2NiYWEwMTRhNWQ5ZGZiMDE2NjU",
"gtin13" : "4066966320299",
"category" : "Modules d'alimentation",
"url" : "https://www.wago.com/fr/modules-d-alimentation/alimentation/p/2787-3347_000-030"
}