Topics 25 October 2024
Automation without Programming

Building automation always involves very similar tasks. All the various building systems, such as lighting, shades, heating, air-conditioning and ventilation, require control and regulation. For this application, WAGO is now launching its Building Control application – software you can put into operation with no programming at all.

Building automation focuses on providing optimal lighting and climate control in rooms based on their specific uses. This goal means that the lighting, air-conditioning and shade control systems must work together perfectly. The controller executes specific actions based on both the operator’s specifications and inputs, which can come from switches, presence detectors, room thermostats or a weather station, for example. Although these processes lend themselves to standardization, most solutions to date have required custom programming. In contrast, WAGO provides you with a ready-made application solution.

The Benefits for You:

  • A pre-programmed solution for flexible building automation applications
  • Easy configuration and commissioning without programming knowledge
  • Integrated dashboard for advanced visualization options
  • A connection to WAGO Building Cloud Services grants access to all of the data from anywhere in the world.

Application Solution for Building Uses

Easy, Flexible Building Automation

Flexibly Adapt Automation to Requirements

WAGO's new “Application Building Control“ is different: Instead of programming, the system integrator can compile all functions and easily put them into operation through configuration. Nor does flexibly adapting the automation to a specific use require custom programming – only simple configuration through a modern Web interface. The interface for operating the system after commissioning is also based on a modern Web visualization. The integrated dashboard features several visualization objects used to represent and operate the equipment. The system is always accessed via a standard Web browser.

Application Building Control

The pre-programmed WAGO Application Building Control offers all the functions needed for the lighting, shade control, heating, air-conditioning and ventilation systems. The Web-based user interface gives operators an overview of all the subsystems in the building at all times and provides various monitoring functions. The system also offers fault-triggered alarms. The application data can optionally be transferred to WAGO Building Cloud Services. This combination yields a complete solution, which is also ideal for central monitoring, data analysis, and the operation of distributed properties.

  • Connection of DALI-2, KNX, EnOcean®, 3-Phase Power Measurement Module and Modbus TCP
  • Advanced functions for temperature control, shading and lighting control

Building Solutions

Your Partner for Building Automation and Installation

mm-31018_key-visuals-industrie-sectors_building_2000x1125.jpg

How to: Easily and Flexibly Automate Buildings with the WAGO Application Building Control

The WAGO Application Building Control is the ideal solution for easily automating many building automation applications. In this deep dive, Alexander Mackensen, Product Manager for Building Automation, will present the pre-programmed application software in more detail. Learn step-by-step how to set up and use the application without any programming.

WAGO Controllers

PLC FOR ALL APPLICATIONS

PFC200 Controller

Simplify the engineering, control and visualization of your projects with the PFC200 Controller thanks to e!COCKPIT (CODESYS V3) and Linux®.

controller_neu_pfc200_p_ur_0750_8206_000_xx_2000x1500.jpg

Recommended Reading

ADDITIONAL BUILDING AUTOMATION AND INSTALLATION APPLICATIONS

Easier Automation with flexROOM®

flexROOM®, the versatile solution for building automation, provides lighting, sun protection and temperature control – no programming required.

building_raum_raumautomation_istock_000053954758_2000x2000.jpg

Intelligent Lighting Management from WAGO

WAGO Lighting Management is the refined solution for lighting control in large spaces such as production facilities or warehouses. Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates design and commissioning of new lighting systems while providing numerous additional advantages for their operation.

building_licht_lichtmanagement_tablet_2000x1125.jpg