MCS MIDI Classic Item no. 232-742/031-000THT female header; straight; Pin spacing 7.5 mm; 12-pole; clamping collar; 0.6 x 1.0 mm solder pin; gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mmL1 = L + 3 mmL2 = L + 8.8 mmL3 = L + 14.8 mm2- to 3-pole female connectors – one latch onlyColor: Picture differs from the item.