[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/mcs-midi-hv" }, "headline": "MCS MIDI for High Voltages", "image": { "@type": "ImageObject", "url": "/medias/MM-434726-new-website-page-PCB-Connector-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxODA1NjJ8aW1hZ2UvanBlZ3xhRGN6TDJobE55OHhNemt6T0RJM056STFNekUxTUM5TlRTMDBNelEzTWpaZmJtVjNMWGRsWW5OcGRHVXRjR0ZuWlMxUVEwSXRRMjl1Ym1WamRHOXlYekl3TURCNE1URXlOUzVxY0djfDU2MzlkNDZkNmIxNWE4YzU2NjRmMjc1MDQyYjE0YjYxMTIxMDI4NGY1Y2QyNmFiNzkzOWYxOTgxMThkMmIyYWM" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2025-05-09_10-52/desktop/common/images/logo.png" } }, "datePublished": "Thu Oct 10 12:24:27 CEST 2024", "dateModified": "Thu Oct 10 12:24:28 CEST 2024" }

News 26 September 2023
Tool-Free Device Connection for High Voltages

MCS MIDI HV Pluggable PCB Connectors, 7.5 mm pin spacing, UL-approved, for up to 600 V

The new MCS MIDI HV Pluggable PCB Connection System, with 7.5 mm pin spacing, for pole numbers from 2 to 8 poles, has a distinct interface. In it, the pins are separated by partitions housed in separate pin chambers. The new 1-wire female connector with lever achieves the required clearances and creepage distances for component approval per UL 1059, in Use Group C, up to 600 V, field wiring. With this addition, the WAGO MULTI CONNECTION SYSTEM now boasts a pluggable portfolio for tool-free field connection of devices for international use in applications up to 600 V, per UL 1059, from 5 A to 66 A, with uniform connection technology.

Male headers with solder pins are available for wave (THT) and reflow soldering (THR), with straight or angled pins. Optional locking levers increase the reliability of the pluggable connection. Center and side locking levers are available for the female connector. Optional solder anchors for the THT(R) male headers also allow these components to be secured to the PCB, increasing the pluggable connection system’s resistance to cable tension. Users wire the MCS MIDI HV Pluggable PCB Connector with levers without using any tools. They can directly terminate solid and fine-stranded conductors with ferrules thanks to the Push-in CAGE CLAMP®. With the MCS MIDI HV, with 7.5 mm pin spacing for 600 V UL, a compact pluggable system for currents up to 20 A is available for device manufacturers, allowing them to select a price- and performance-optimized system for different device classes.


Item Number:

2724-11xx


Available:

Q3/2024

Your Benefits:

  • Certified per UL 1059 field wiring, up to 600 V, for international use

  • Lever operation for tool-free manual wiring

  • High-performance pluggable PCB connector for cross-sections up to 2.5 mm²