Practical tips

ENCLOSURES

WAGO connectors are widely used for electrical connections, but WAGO enclosures are essential for several key reasons:
Using an enclosure for WAGO connectors is not just a good practice - it’s often mandatory for safety, compliance, and longevity. From domestic to industrial setups, or outdoor applications, an enclosure ensures safe, secure, and reliable connections..

The WAGOBOX® PRO

A versatile small enclosure with cable entries at either end, perfect for joining flat and round cables in a wide range of applications. Designed to accept all 221 series connectors including the inline. The WAGOBOX® PRO enclosure offers maintenance-free connections (BS5733) for up to 21 conductors.

WAGOBOX®L32 (207-3309)

WAGOBOX®L32

Our compact wiring centre perfect for Lighting and heating applications. The enclosures come pre-installed with the popular 221 series connector offering up to 32 connections and printed wiring diagrams to make installation easy.

L32-Enclosure-website-template-banner.jpg

WAGOBOX®L60 (207-4301)

WAGOBOX®L60

Our larger wiring centre is supplied as a blank housing for use with the 221 series and can accept up to 60 conductors in any combination of 2,3 & 5poles. Offering more flexibility and surface mount cable entries the L60 is perfect for more Lighting, control and more complex heating applications.
L60-Enclosure-website-template-banner.jpg

WAGO Gelbox

WAGO’s Gelbox - IPX8

When moisture threatens the terminals blocks, the WAGO Gelbox makes electrical installations watertight – quickly, easily and reliably. The WAGO Gelbox utilizes high-quality, silicone-free gel from Cellpack, making this enclosure ready to use in any branch of industry.

Data Sheet

Popular WAGO Enclosures

WAGOBOX® 221-4, WAGOBOX®, XL & XLA

The WAGOBOX® range is suitable for MF application when using our 221, 2273, 773 and 222 Series connectors.Please see data sheet for more info. 

WAGOBOX® 221-4

Suitable for MF applications when using WAGO's 221 series (4mm²).

Dimensions: 39 x 44 x 108mm

Part No. 207-3301 (PU 1)
WAGOBOX® Fixing Buttons Part No. 207-9309 (PU 10)

gb_enclourses.jpg

WAGOBOX®

Suitable for MF applications when using WAGO's 222 & 773 series.

Dimensions: 39 x 44 x 108mm

Part No. 207-3302 (PU 1)
WAGOBOX® Fixing Buttons Part No. 207-9309 (PU 10)

WAGOBOX® XL

Suitable for MF applications when using WAGO's 221 or 2273 series.

Dimensions: 162 x 115 x 55mm

Part No. 207-3304 (PU 1)
WAGOBOX® Fixing Buttons Part No. 207-9309 (PU 10)

WAGOBOX® XLA

Suitable for MF applications when using WAGO's 222 or 773 series.

Dimensions: 162 x 115 x 55mm

Part No. 207-3305 (PU 1)
WAGOBOX® Fixing Buttons Part No. 207-9309 (PU 10)

WAGOBOX® Light

The installer connectors need to be within a suitable enclosure. According to BS 7671, “every connection and termination must be enclosed irrespective of the nominal voltage”. The WAGOBOX® Light junction box meet BS EN 60670-01 and BS EN 60670-22. The WAGOBOX® Light junction box is for use with our 224, 260 and 294 Series connectors.

WAGOBOX® LIGHT

Suitable for lighting applications using WAGO's 224 series.

Dimensions: 39 x 29 x 95mm

Part No. 207-3303 (PU 1)
WAGOBOX® Fixing Buttons Part No. 207-9309 (Pu 10)