[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/full-power-in-18-mm" }, "headline": "New WAGO Compact Power Supplies for 12 VDC Applications and Output Currents from 2.5 to 8 A", "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Thu Feb 28 21:12:32 CET 2019", "dateModified": "Fri Feb 23 10:05:45 CET 2024" }

Compact, Powerful, Versatile

19 November 2018
New WAGO Compact Power Supplies for 12 VDC Applications and Output Currents from 2.5 to 8 A

Three new devices join WAGO's line of Compact Power Supplies, providing 12 VDC output voltage at 2.5 A (787-1201), 5 A (787-1211) and 8 A (787-1221) output currents. The DIN-rail-mount housing dimensions for these power supplies meet all requirements of DIN 43880. Developed for distribution cabinets, these highly reliable power supplies also meet the electrical safety requirements of EN 60335-1.

In addition to high performance, WAGO’s new Compact Power Supplies offer the simplicity and versatility of DIN-rail mounting or installation via screw-mount clips.

Availability: July 2019

At a Glance:

  • High reliability: Temperature range −25°C … +70°C, derating > +50°C

  • Ideal for distribution board installation: DIN-rail-mount housing (dimensions per DIN 43880)

  • Fits into a wide range of applications: Easy installation via DIN-rail or screw mount options

Your contact person at WAGO

International Sales

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings: