[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
MM-393307_3d_group_picture_ECB_01_01_C1_2000x2000.jpg

Protective Devices and Electronics

Our protective devices and electronic protection products offer you comprehensive protection against short circuits, ground faults, overloads and overvoltage for vulnerable equipment and systems. Take advantage of our wide range of products to minimize failures and production downtime and ensure optimal protection of your hazardous equipment.

Our compact ECBs save space and offer the best possible protection against short circuits and overloads. With a large number of available configurations and features, as well as a very good price–performance ratio, WAGO offers you the right product, whatever your application.

For incipient ground faults, the ground resistance signaling module per IEC 60204-1 provides greater safety through fully automated preventive maintenance.

In addition, our overvoltage protection products reliably protect electrical equipment and systems against high voltages (e.g., varistor terminal blocks).

Product Overview

Our Protective Devices and Electronics Protection Products

Electronic Circuit Breakers (ECBs)

Electronic circuit breakers (ECBs) are the compact, precise solution for reliably protecting DC circuits against short circuits and overloads. You benefit from a wide variety of products and an excellent price–performance ratio with the right protection – for your application too!

The Benefits for You:

  • 1-/2-/4-/8-channel electronic circuit breaker with fixed or adjustable current ranges from 0.5 to 10 A
  • High switch-on capacity of more than 50,000 µF
  • Variants with active current limitation
  • Communication interface allows remote monitoring
  • The slim design offers high channel density, saving valuable control cabinet space
  • A comprehensive range of approvals for a wide range of applications
MM-393307_3d_group_picture_ECB_01_01_C1_2000x2000.jpg

Ground Resistance Signaling Module

Early Ground Fault Detection

With our module, you can ground the control voltages per IEC 60204-1 and provide an option for preventive maintenance.

The Benefits for You:

  • Automated insulation resistance measurement
  • Early detection of potential ground faults
  • Insulation fault indication via LEDs and potential-free contact

Overvoltage protection

WAGO’s overvoltage protection modules reliably protect your electrical devices and systems against excessive voltages to ensure system availability.

The Benefits for You:

  • Overvoltage protection modules protect your system against overvoltage
  • Slim, space-saving design
  • Prevent downtime to save money
  • Prevent equipment failure resulting from overvoltage for high operational reliability and system availability
ueberspannungsschutz-und-sonderelektronik_2000x2000px.jpg

UK Systems

Additional service offerings:

This May Also Interest You

Related Topics and Products

Electronic Interface

Interface Modules

Safe, maintenance-free connections: WAGO’s interface modules allow fast, flexible signal wiring.

buehne_uebergabemodule_2000x1500_1.jpg
Electronic Interface

Power Supply Systems

A consistent supply voltage anytime and anywhere, in a huge range of applications – that’s what makes WAGO’s power supply modules so successful.

Stromversorung_2000x1500.jpg