WAGO I/O System 750/753
Item no. 750-515
4-channel relay output; AC 250 V; 2.0 A; Potential-free; 4 make contacts
![120_020000240002ac24000100b6_DE 120_020000240002ac24000100b6_DE](/medias/120-020000240002ac24000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY2fGltYWdlL2pwZWd8YUdObUwyZ3lNaTh4TXprNU9UUTBOekl4TWpBMk1pOHhNakJmTURJd01EQXdNalF3TURBeVlXTXlOREF3TURFd01HSTJYMFJGTG1wd1p3fDQ5Y2JmZDM0NGMxYmE5NjVmNWM4YzNhMTU4NjI1NTdiNGJiYTA1YmExZDY3OGJlMmEyZGY2M2E4NTE5OGVmYmE)
![120_0200002400028a26000100b6_DE 120_0200002400028a26000100b6_DE](/medias/120-0200002400028a26000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YUdZMEwyZzRZeTh4TXpZMk5qSTFOakl5TkRJNE5pOHhNakJmTURJd01EQXdNalF3TURBeU9HRXlOakF3TURFd01HSTJYMFJGTG1wd1p3fGI4MzRjYjg0MWQzNThjNWMwZTAxYjIyNWY2NzU2OGY5NzY3NDA0MGZjODhhMjIzMjBiYmU2OWYyM2E4OTdmMDU)
![120_0200002400028ba3000100b6_DE 120_0200002400028ba3000100b6_DE](/medias/120-0200002400028ba3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg5fGltYWdlL2pwZWd8YUdSbUwyZ3lNUzh4TXpjME5EZzNNemN6TkRFM05DOHhNakJmTURJd01EQXdNalF3TURBeU9HSmhNekF3TURFd01HSTJYMFJGTG1wd1p3fGY0MDA4OTkwNDA1NzAxMDkzYzE2MWY4M2Q0N2U2Njg3MzRmNGRkZWQ1OTg5MzVmZTliMjZjNDQyZWYzNjYyMWQ)
![120_02000026000366f5000100b6_DE 120_02000026000366f5000100b6_DE](/medias/120-02000026000366f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU3fGltYWdlL2pwZWd8YURnM0wyZzFaaTh4TXpJME9EWXpOVEEzTmpZek9DOHhNakJmTURJd01EQXdNall3TURBek5qWm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1MDM5MTYxYWY4OGZmNTE5MjBkYTc5MDM3YmEyNDgyMzIwOTVmYTcwZjU1ZjczZTVlYTJhZjQ1ZWJiNzM0ZWI)
Item no. 750-515
4-channel relay output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-515
4-channel relay output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request