[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "DALI MSensor 02 5DPI 41rs (Surface Installation)", "description" : "<p>The WAGO DALI MSensor 02 is used with WAGO DALI Modules (753-647 DALI Multi-Master Module or 750-641 DALI/DSI Module). It has been designed for the following principal applications:</p><p>- Individual offices</p><p>- Open-plan offices</p><p>- Training/presentation rooms</p><p>- Corridors, passageways and garages</p><p>The Multi-Sensor features both motion and light sensor. It may also be operated with an optional remote control from Tridonic. The sensor enables both motion detection and daylight-dependent lighting control, both of which can also be deactivated. Addressing is performed via rotary switch or WAGO DALI Configurator. Parameters can be adjusted individually using the configurator.</p><p>Power supply is provided via the DALI line.</p><p>The number of sensors, which can be operated on a DALI line, depends on the total power consumption of the specific devices and the address range for the actuators and sensors. Due to the capacity of the DALI bus, a maximum of 16 DALI sensor couplers may be operated on a DALI Multi-Master Module (753-647).</p><p><b>Installation notes:</b></p><p>- The DALI MSensor 02 is supplied directly via DALI line.</p><p>- DALI is not SELV (Safety Extra Low Voltage). The installation instructions for mains voltage therefore apply.</p><p>- The sensor's detection range must be within the lighting area of the controlled luminaires.</p><p>- The sensors' detection ranges must not overlap as this may impair the lighting control.</p><p>- When installed at a height other than the recommended installation height (2.5 m), the presence and light sensor might show different characteristics. If installed at a greater height, the sensitivity is reduced; the range is also reduced when installed at a lower height.</p><p>- Heaters, fans, printers and copiers located in the detection range may cause incorrect presence detection.</p>", "mpn" : "2851-8303", "sku" : "2851-8303", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000017000326d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc1fGltYWdlL2pwZWd8YURsakwyZ3pNUzh4TkRZNE5qWXhOamN4TlRJNU5DOHlNREJmTURJd01EQXdNVGN3TURBek1qWmtPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM2MWIwYTcxYmYxYzE1MmQ3Nzk5YzBlMTkyMDRjYWE4ODczMmFkM2M4MTJiYzM0ZGQ1OWIwMTJkMzY3ZTg2ZWE", "gtin13" : "4050821708384", "category" : "I/O Systems", "url" : "https://www.wago.com/gb/io-systems/dali-msensor-02-5dpi-41rs-surface-installation/p/2851-8303" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2851-8303

DALI MSensor 02 5DPI 41rs (Surface Installation)

Item no. 2851-8303
DALI MSensor 02 5DPI 41rs (Surface Installation)
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 2851-8303
DALI MSensor 02 5DPI 41rs (Surface Installation)
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece