WAGO I/O System 750/753
Item no. 750-667/000-003
Fail-safe 4/4 channel digital input/output; 24 VDC; 2 A; PROFIsafe V2.0 iPar
![120_0200000e000315c2000100b6_DE 120_0200000e000315c2000100b6_DE](/medias/120-0200000e000315c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDE3fGltYWdlL2pwZWd8YURCaEwyaGlaQzh4TXprNU9UTXhPRFl6TURRek1DOHhNakJmTURJd01EQXdNR1V3TURBek1UVmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDllNWM5Mjg2NjNkOTc1ZjA0NWQ1NDk2OTIyNTZjZGJkMzk1NjE0NTRlZjg4YjJiZWE4OTFjNGVlMDdlYmRiZTg)
![120_020000110000ed6b000200b6_EN 120_020000110000ed6b000200b6_EN](/medias/120-020000110000ed6b000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTUyfGltYWdlL2pwZWd8YUdZeEwyaGhaQzh4TXpZMk56YzFNamcyT1RreE9DOHhNakJmTURJd01EQXdNVEV3TURBd1pXUTJZakF3TURJd01HSTJYMFZPTG1wd1p3fGM3MjQxZTcxZmM2OWFhMzczMjY0MjY5MmVlZDJmOTA0ODI1YWYyNzgwZDVmZDhmNjRkMjgzNTMwOTQ4YjU4MjA)
![120_020000110000f277000100b6_DE 120_020000110000f277000100b6_DE](/medias/120-020000110000f277000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyfGltYWdlL2pwZWd8YURZMEwyaGlaUzh4TXpVek1UY3pOVFU0T0RnNU5DOHhNakJmTURJd01EQXdNVEV3TURBd1pqSTNOekF3TURFd01HSTJYMFJGTG1wd1p3fGNmZjk4ZWYxNWEwZjA5MDU0MTI3M2Q2M2VkNDVhNjVjZjEzMzMyOGM2MjhhNDkwYTcyOGQ2NWYxZDVhMzgwMmI)
![120_0200002600039a25000100b6_DE 120_0200002600039a25000100b6_DE](/medias/120-0200002600039a25000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTUwfGltYWdlL2pwZWd8YUdVM0wyZ3pOQzh4TXpFNE1qSTNOVFkwT1RVMk5pOHhNakJmTURJd01EQXdNall3TURBek9XRXlOVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNWExZWRmYjMyNzgyZmY2MzQyNmM5MjQ3OTg5NzJmMzJiYTJlYzQyNjFiYmJkMjhhMmI0ZmZkNjM3Njg3NjA)
Item no. 750-667/000-003
Fail-safe 4/4 channel digital input/output
Discontinued
Item no. 750-667/000-003
Fail-safe 4/4 channel digital input/output
Discontinued