WAGO I/O System 750/753
Item no. 750-668/000-004
Fail-safe 4 channel analog input; 0/4 … 20 mA; Differential input; PROFIsafe
![120_1747460_DE 120_1747460_DE](/medias/120-1747460-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzU2fGltYWdlL2pwZWd8YUdWaUwyZ3pOQzh4TkRBd016QTJNVE01TVRNNU1DOHhNakJmTVRjME56UTJNRjlFUlM1cWNHY3wxOTZhNzI2OWNjODUzYTU0OWE5NmFlOWRlMTVkZWMxODliYjBjNzE2MzAwNDdjOGU4MzIwZjUzY2E2YmViZDA0)
![120_2433347_EN 120_2433347_EN](/medias/120-2433347-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NDc4fGltYWdlL2pwZWd8YURNNUwyZzVNUzh4TXpZMk56Z3hORGs1T0RBME5pOHhNakJmTWpRek16TTBOMTlGVGk1cWNHY3w3MDIzOTEzZDg2YTVjOTRkYzlhNTNlYThjNGZlNzY2MWJmYjU3YTY0MTM5MjExNTljYzk3MzAxYzVlNjc2ODUx)
![120_2433348_EN 120_2433348_EN](/medias/120-2433348-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTk1fGltYWdlL2pwZWd8YURabEwyZ3pNQzh4TXpjME5EY3dOakUxT0RZeU1pOHhNakJmTWpRek16TTBPRjlGVGk1cWNHY3w0MzQ3MDk1YzBjNjBhMTUwY2I5NWQ5NzZlZGQyZThmNzEwYjYwNTZiYTI0ZjhkNjJjMDg5ZmNkZTljYTQwOWJk)
![120_3404316_EN 120_3404316_EN](/medias/120-3404316-EN.jpg?context=bWFzdGVyfGltYWdlc3w0OTk2fGltYWdlL2pwZWd8YURBd0wyZzRZUzh4TkRVMk56VTBNRGt4TmpJMU5DOHhNakJmTXpRd05ETXhObDlGVGk1cWNHY3xkNWM5Y2IyOTNjNmZjM2NjZjk0N2FhZGVmOWU0Zjc3YmQ1ZjYzMjQwODNkYjBjNDFiNTVjMGQ0OTIyOGZmYzBl)
![120_2433351_DE 120_2433351_DE](/medias/120-2433351-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjY5fGltYWdlL2pwZWd8YURNMkwyaG1ZaTh4TXpFNE1qTTJOamMzTnpNM05DOHhNakJmTWpRek16TTFNVjlFUlM1cWNHY3xkNWU0YzE3ZmY1OTk3ZGNmN2Q5NDA3MmU1N2IzNTY0Y2NlN2Q5Yjk5NzUxNDkwMWNlNzYxMTdjZjA4NmJhNjEw)
Item no. 750-668/000-004
Fail-safe 4 channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-668/000-004
Fail-safe 4 channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request