{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Fail-safe 8-channel digital input; 24 VDC; PROFIsafe V2.0 iPar",
"description" : "This PROFIsafe Module (75x-662/000-003) connects to potential-free emergency stop buttons with contacts, safety interlock switches, operating mode switches, safety sensors and semiconductor outputs.<br/>The module features eight clock-sensitive inputs (I1 … I8) that are fed via two differently clocked outputs (T1 … T2).<br/><p>Clock outputs are short-circuit-protected. Inputs are continually monitored for cross circuits and power supply from separate sources. Additional safety-relevant parameters (e.g., operating modes, switching off test pulses, discrepancy or filter times) can be configured via WAGO-I/O-<i>CHECK</i>.</p><p>The configuration tool can be conveniently integrated into engineering systems supporting both CC2 and CC3 tool calling interfaces (TCI).</p><p>When exchanging modules, parameters are automatically downloaded into the control unit via PROFIsafe-compatible iPar server – depending on settings. The PROFIsafe address can be set using the DIP switch located on the side of the module, or via WAGO-I/O-<i>CHECK</i>.</p><p>The module supports both PROFIsafe V1 (PROFIBUS) and V2 (PROFIBUS, PROFINET) protocols. </p><p>Field and system levels are electrically isolated. </p>Safety modules can be arranged in any combination when configuring the fieldbus node.<br/><b>To protect the module against impulse voltages (over-voltage protection per IEC 61000-4-5), a WAGO Filter Module or an external surge filter must be used for the 24V supply voltage.</b><br/><p><b>Additional information can be found in the product manual (available in German and English).</b></p>",
"mpn" : "750-662/000-003",
"sku" : "750-662/000-003",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00031769000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM0fGltYWdlL2pwZWd8YUdWaEwyaGhNQzh4TkRZNE1UazNNamsyTlRRd05pOHlNREJmTURJd01EQXdNR1V3TURBek1UYzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhYWZmNzllYzZiMGI0OTYzMGMzMjRiZjBjMzkwNzllM2Y3ODMyNmRjYmI3NGY1OTZjZGY0NDI1ZTIzYmU1MWM",
"gtin13" : "4050821038740",
"category" : "I/O Systems",
"url" : "https://www.wago.com/gb/io-systems/fail-safe-8-channel-digital-input/p/750-662_000-003"
}