[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"850-816/002-000","name":"IP65 enclosure; Sheet steel (RAL 7035); WxHxD (400x120x200 mm); without flange plate","url":"/io-systems/ip65-systemgehaeuse/p/850-816_002-000","description":"<p>Included:</p><ul><li>Powder-coated, sheet steel enclosure</li><li>Box with narrow beveled edge, sturdy gutter profile</li><li>With hinged cover 180° (PA), with foam PU seal, 2 to 3 quick disconnects</li><li>Quick-release fasteners in plastic bushes</li><li>Mounting holes (incl. sealing plugs)</li><li>Large Macrolon inspection glass</li><li>Removable, yellow-chromized interior profiles</li><li>Galvanized DIN-35/7.5 rail (contact with enclosure), adjustable in 12.5 mm spacing </li><li>Grounding lug for cover and flanges with quick-release ribbon cable connectors</li><li>Light gray (RAL 7035)</li></ul><p></p><p>Accessories:</p><p>Fitted and unfitted flange plates, wall mounting</p><p></p><p>The “number of I/O modules” also takes fieldbus couplers and bus end modules into account.</p><p>This applies to 12 mm wide I/O modules. I/O modules with a width of 24 mm count as two I/O modules.</p>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDk2Mzl8aW1hZ2UvanBlZ3xhRFUyTDJobE9DOHhOVEU1TURZek5qY3lOREkxTkF8OTUwMGFjZGQxYTU2YTliODUxNGUyMTc2MjQ1YjljMGE1MmFmZWQyNjA0ZDAzM2FiMDE1YjgwNGQ5ZTNlYzljZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ0NHxpbWFnZS9qcGVnfGFEaGtMMmc0T0M4eE5URTVNRFl6TnpRME5URTFNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjZjYTRiMmQxN2NhZTQxZDQzYjdiNjVmM2JhNjcwYTQ0OTdlMjEyOWZkZjY3NDY0NWY2YTg2MDQ3NDk0ZmM5NA","altText":"1440_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQ2NHxpbWFnZS9qcGVnfGFHSm1MMmczWlM4eE5URTVNRFl6Tnpjd056STVOQzh4TWpnd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NmI1NjZkYjFkMGNhYjNjNDg3ZGVhYmM1N2E1ZWMwMzFhZTJlMDU5MDJlN2NmMGQ1M2E0YTcxNjUzNWMwYWZkMQ","altText":"1280_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk3OHxpbWFnZS9qcGVnfGFHVm1MMmczTnk4eE5URTVNRFl6Tnprd016a3dNaTh4TURJMFh6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjIwNmI5OTkyYzRiNTUyYjI0ODk2ODRjYzQ4NTc1MTdmYjJjZmQxZjYwMDg5Mzg2YzVhMTcyMjIyNjI4NmI1Mw","altText":"1024_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAzNnxpbWFnZS9qcGVnfGFERmlMMmd5T1M4eE5URTVNRFl6T0RFek16STNPQzgzTmpoZk1ESXdNREF3TVdNd01EQXhPR1kwTURBd01ERXdNR0kyWDBSRkxtcHdad3xmOTI3MTQ0NWMwMTEzMjA0ZmNkY2U4YmNhM2Y2N2FiM2E0YmVkYWY4NTA3M2E1NjcyZjM4MTMzYzQyNTk5ODYz","altText":"768_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc4MHxpbWFnZS9qcGVnfGFHWTBMMmd5TVM4eE5URTVNRFl6T0RNMk1qWTFOQzgwT0RCZk1ESXdNREF3TVdNd01EQXhPR1kwTURBd01ERXdNR0kyWDBSRkxtcHdad3xjMjhlNjlmMDBhNTIyMjVmOTNkZWM3MjI2ODI1NzEwZmNiZDI4MDNlY2ZlYjYyZTFiOTVmNWM2ZGQxZTNmZWRm","altText":"480_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODM5fGltYWdlL2pwZWd8YUdRekwyZ3paQzh4TlRFNU1EWXpPVEE0TXpVMU1DOHhNakJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDY0YzA4MDU1ZTM1ZDg3MmI5NjJiODQ4NmZmYjU4Nzg2MzMyMTIwMzQ2OGRhYjU1YzQyMDI5NWRmODcxZTk1ZDA","altText":"120_0200001c00018f40000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4MnxpbWFnZS9qcGVnfGFHWXpMMmc0WlM4eE5URTVNRFl6TnpJNE1UTXhNQzh5TURBd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NThlY2QxZmI3NzQ3ODFlZWMwYWVhZGIwNTQ3NDYyNjcyY2MyZDdlMzRhYTZmZTM1Y2FjZWQxMDkxMGE1YTZjOQ","altText":"2000_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ0NHxpbWFnZS9qcGVnfGFEaGtMMmc0T0M4eE5URTVNRFl6TnpRME5URTFNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjZjYTRiMmQxN2NhZTQxZDQzYjdiNjVmM2JhNjcwYTQ0OTdlMjEyOWZkZjY3NDY0NWY2YTg2MDQ3NDk0ZmM5NA","altText":"1440_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQ2NHxpbWFnZS9qcGVnfGFHSm1MMmczWlM4eE5URTVNRFl6Tnpjd056STVOQzh4TWpnd1h6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NmI1NjZkYjFkMGNhYjNjNDg3ZGVhYmM1N2E1ZWMwMzFhZTJlMDU5MDJlN2NmMGQ1M2E0YTcxNjUzNWMwYWZkMQ","altText":"1280_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk3OHxpbWFnZS9qcGVnfGFHVm1MMmczTnk4eE5URTVNRFl6Tnprd016a3dNaTh4TURJMFh6QXlNREF3TURGak1EQXdNVGhtTkRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjIwNmI5OTkyYzRiNTUyYjI0ODk2ODRjYzQ4NTc1MTdmYjJjZmQxZjYwMDg5Mzg2YzVhMTcyMjIyNjI4NmI1Mw","altText":"1024_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAzNnxpbWFnZS9qcGVnfGFERmlMMmd5T1M4eE5URTVNRFl6T0RFek16STNPQzgzTmpoZk1ESXdNREF3TVdNd01EQXhPR1kwTURBd01ERXdNR0kyWDBSRkxtcHdad3xmOTI3MTQ0NWMwMTEzMjA0ZmNkY2U4YmNhM2Y2N2FiM2E0YmVkYWY4NTA3M2E1NjcyZjM4MTMzYzQyNTk5ODYz","altText":"768_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc4MHxpbWFnZS9qcGVnfGFHWTBMMmd5TVM4eE5URTVNRFl6T0RNMk1qWTFOQzgwT0RCZk1ESXdNREF3TVdNd01EQXhPR1kwTURBd01ERXdNR0kyWDBSRkxtcHdad3xjMjhlNjlmMDBhNTIyMjVmOTNkZWM3MjI2ODI1NzEwZmNiZDI4MDNlY2ZlYjYyZTFiOTVmNWM2ZGQxZTNmZWRm","altText":"480_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzkyfGltYWdlL2pwZWd8YURNMUwyZ3haUzh4TlRFNU1EWXpPRFE1TXpjeU5pOHlNREJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDhmMzYyMjA0MjkzNDg0MTVhN2Q5ZjY4YTQyMjYyYzdmZjgzZjYxZDBjYzdlOWI2Y2ZmOTI4OTVhMWY5N2I2YTQ","altText":"200_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00018f40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODM5fGltYWdlL2pwZWd8YUdRekwyZ3paQzh4TlRFNU1EWXpPVEE0TXpVMU1DOHhNakJmTURJd01EQXdNV013TURBeE9HWTBNREF3TURFd01HSTJYMFJGTG1wd1p3fDY0YzA4MDU1ZTM1ZDg3MmI5NjJiODQ4NmZmYjU4Nzg2MzMyMTIwMzQ2OGRhYjU1YzQyMDI5NWRmODcxZTk1ZDA","altText":"120_0200001c00018f40000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDk2Mzl8aW1hZ2UvanBlZ3xhRFUyTDJobE9DOHhOVEU1TURZek5qY3lOREkxTkF8OTUwMGFjZGQxYTU2YTliODUxNGUyMTc2MjQ1YjljMGE1MmFmZWQyNjA0ZDAzM2FiMDE1YjgwNGQ5ZTNlYzljZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c00018f40000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFHRXlMMmhrT1M4eE5UQTJNakUyTkRVek56TTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8MDExM2RlY2ExZjY1MjI0NTE3MjU2NWZlYjU1NzRlY2RjN2M1ZDYyMWY4YzM3MTU3N2M4NDNmM2FjNGUzZTQzOA","altText":"2000_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFHRXlMMmhrT1M4eE5UQTJNakUyTkRVek56TTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8MDExM2RlY2ExZjY1MjI0NTE3MjU2NWZlYjU1NzRlY2RjN2M1ZDYyMWY4YzM3MTU3N2M4NDNmM2FjNGUzZTQzOA","altText":"2000_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFHRXlMMmhrT1M4eE5UQTJNakUyTkRVek56TTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8MDExM2RlY2ExZjY1MjI0NTE3MjU2NWZlYjU1NzRlY2RjN2M1ZDYyMWY4YzM3MTU3N2M4NDNmM2FjNGUzZTQzOA","altText":"2000_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzE3fGltYWdlL2pwZWd8YUdWbUwyZ3hNeTh4TlRBMk1qRTJOakV4TURJek9DOHlNREJmTURJd01EQXdNRGt3TURBeFl6azNPVEF3TURFd01HSTJYMFZPTG1wd1p3fGMwYWEzZWYxY2M4YmUxMDk3NjY0NTBjODA3YThjYTllN2FlMDAzZmRkM2JmYjJlZDAxZTZkNmZkODFiMzJmZTE","altText":"200_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzE3fGltYWdlL2pwZWd8YUdWbUwyZ3hNeTh4TlRBMk1qRTJOakV4TURJek9DOHlNREJmTURJd01EQXdNRGt3TURBeFl6azNPVEF3TURFd01HSTJYMFZPTG1wd1p3fGMwYWEzZWYxY2M4YmUxMDk3NjY0NTBjODA3YThjYTllN2FlMDAzZmRkM2JmYjJlZDAxZTZkNmZkODFiMzJmZTE","altText":"200_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFHRXlMMmhrT1M4eE5UQTJNakUyTkRVek56TTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8MDExM2RlY2ExZjY1MjI0NTE3MjU2NWZlYjU1NzRlY2RjN2M1ZDYyMWY4YzM3MTU3N2M4NDNmM2FjNGUzZTQzOA","altText":"2000_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFERXlMMmhqWmk4eE5UQTJNakUyTkRnMk5UQTFOQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8M2Q4ZWEwNThmMWQ3NThkYzBjNzM4Nzc5YmI2ODc5MDU5ZTlhMWM0ZjhmOWRmMjBkMzdlNDk5NTAzMzJjYTQzMQ","altText":"1440_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxM3xpbWFnZS9qcGVnfGFETXdMMmczWVM4eE5UQTJNakUyTlRJeU5UVXdNaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8NzFlMjBiY2MxMzViNWMwZjRiNDI3ZTVhYjdmZjk0M2YyMGJlZGM2YWI3M2M5MDAzNThjNjQwY2VkOTk4ZWE4MA","altText":"1280_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTY0NXxpbWFnZS9qcGVnfGFHSXlMMmczTWk4eE5UQTJNakUyTlRRNE56WTBOaTh4TURJMFh6QXlNREF3TURBNU1EQXdNV001Tnprd01EQXhNREJpTmw5RlRpNXFjR2N8ZmQwMTc1MmNkYzk2MGJmYjcxYWNmMjY5ODA3YWIzNTIzMTE4NTM4ZWQ1ODRhNWUwNjU4ZWZjNDJjZGE1ZTNjMw","altText":"1024_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjQyNXxpbWFnZS9qcGVnfGFHUXpMMmcyTlM4eE5UQTJNakUyTlRneE5UTXlOaTgzTmpoZk1ESXdNREF3TURrd01EQXhZemszT1RBd01ERXdNR0kyWDBWT0xtcHdad3w2NmM5MmIzNmEzNDZjNTU4YjA2MTI5OTk4NDgyM2NmNjczMTEzZTg4MDNmNDQ3MDcyZTQ1NTEzM2EyMmI0M2Uz","altText":"768_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxMnxpbWFnZS9qcGVnfGFHSmpMMmcyTVM4eE5UQTJNakUyTlRrM09URTJOaTgwT0RCZk1ESXdNREF3TURrd01EQXhZemszT1RBd01ERXdNR0kyWDBWT0xtcHdad3xmOWIwMzRiNmFjNzJjNTc5MmJjODEyZmQ4YzE5M2RlZGRmNzNiNTI0OTBiMGJhM2E3NTU3MmY1OTFlMzkxZDlh","altText":"480_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzE3fGltYWdlL2pwZWd8YUdWbUwyZ3hNeTh4TlRBMk1qRTJOakV4TURJek9DOHlNREJmTURJd01EQXdNRGt3TURBeFl6azNPVEF3TURFd01HSTJYMFZPTG1wd1p3fGMwYWEzZWYxY2M4YmUxMDk3NjY0NTBjODA3YThjYTllN2FlMDAzZmRkM2JmYjJlZDAxZTZkNmZkODFiMzJmZTE","altText":"200_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090001c979000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2fGltYWdlL2pwZWd8YUdSaUwyZ3dOQzh4TlRBMk1qRTJOamc1TmpZM01DOHhNakJmTURJd01EQXdNRGt3TURBeFl6azNPVEF3TURFd01HSTJYMFZPTG1wd1p3fDZjYzkyZWQzOWM2ZWFjY2UzNmRkYTQzN2FjZWIzYTBhOWFhNzg4MmUxY2RiMzI5NjI2NjcyNjNiYzEzMDU5Yjg","altText":"120_020000090001c979000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090001c979000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTQzMDZ8aW1hZ2UvanBlZ3xhR0kxTDJoaU9TOHhOVEEyTWpFMk16UTRPRGM1T0F8YTdmY2NjZGJmM2YyY2ZlOTQ1ZDNhMDhkODgwOTFhYWI4ZTFmY2E5ZGQ3M2IyNTdkYmFlY2U1MDQzYTNiMWIyYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090001c979000100b6_EN.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/io-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"io-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"850-816/002-000","stock":null,"url":"/io-systems/ip65-systemgehaeuse/p/850-816_002-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["850-816/002-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143243100","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"IP65 enclosure","primaryImageUrl":null,"productGroup":null,"nameEn":"IP65 enclosure; Sheet steel (RAL 7035); WxHxD (400x120x200 mm); without flange plate","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60245536","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"System enclosure","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}