{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "RS-232/485 Serial Interface; Extreme", "description" : "<p>This serial interface module connects RS-485, RS-422 or RS-232 interface devices to the WAGO I/O System 750. It also provides gateways between the serial interface and the fieldbus systems supported by the WAGO I/O System 750. No higher protocol level is required by the module. Communication to the associated fieldbus master is completely transparent, which provides a wide range of applications for the serial interface module. If required, communication protocols can be configured via fieldbus master.</p><p>The 2560-byte input buffer provides high data baud rates. At lower baud rates, the data received in lower priority tasks is evaluated without data loss.</p><p>The 512-byte output buffer provides fast transmission of larger data strings.</p><p>The module can be configured via WAGO-I/O-CHECK or GSD files. Both flexible baud rate and data width selection perfectly adapt to the application.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-652/040-000", "sku" : "750-652/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800001e4b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk5fGltYWdlL2pwZWd8YURVeUwyZzFNeTh4TkRBd01EVTJOekk0Tnpnek9DOHlNREJmTURJd01EQXdNVGd3TURBd01XVTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDM3NTZhMDRmYzRmMzVhN2IxYjJhZDhiNDVjYTFmMWJlZDI0OTk4N2NjZWQ5MWRkZjM4NTE2ODA5OWFlNzA1ZDQ", "gtin13" : "4050821460398", "category" : "I/O Systems", "url" : "https://www.wago.com/gb/io-systems/rs-232-485-serial-interface/p/750-652_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
WAGO I/O System 750 XTR Item no. 750-652/040-000

RS-232/485 Serial Interface; Extreme

Item no. 750-652/040-000
RS-232/485 Serial Interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 750-652/040-000
RS-232/485 Serial Interface
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece