[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
marine_schlepper_seil_2000x2000.jpg

Deck Handling and Cranes

In rough seas or in environmental protection zones, modern tugboats must escort larger ships safely into port. In this industry, time is money in the truest sense of the word.

Your benefits with WAGO at a glance:

  • Valve control using the WAGO-I/O-SYSTEM
  • CODESYS controller library
  • Parameterize proportional valves via WAGO-I/O-CHECK

WAGO in Marine Applications

Solutions for Deck Handling and Cranes

Our solutions for deck handling and cranes have proven themselves in practice on the high seas and under the most difficult conditions.

Closed Hatches and Secured Cargo

This gives a competitive advantage to whoever can offer their services nearly “around the clock.” Highly automated winches and machines on deck provide the best possible protection when maneuvering at sea. The same holds true for loading and unloading using cranes and gangway systems on offshore wind farms or oil drilling platforms. A highlight here is the direct control of proportional valves, making expensive valve amplifiers and proprietary solutions a thing of the past. Parameterization moves into automation at the point where the tool chain is available anyway.

Our WAGO-I/O-SYSTEM 750 sets new standards:

  • Integration into media-redundant or high-availability ETHERNET networks with SIL-compliant modules, or simply the standard WAGO-I/O-SYSTEM 750
  • Specialty modules for direct control of proportional valve modules and all further modules from the product range – the most compact solution for any application!

See our Solutions at Work

WAGO has several exciting projects in the area of deck handling and cranes. Read about the most recent ones here.

[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"}]

Recommended Reading

More Marine Applications

Whether Maritime 4.0, propulsion control or tank ballast and cargo management – WAGO offers solutions for every maritime challenge.

Propulsion Control

Ready for the Next One

Intelligent automation solutions also belong to future marine applications. Stay on the safe side with WAGO's solutions.

marine_motorboot_segelyacht_gettyimages-556376575_2000x1500.jpg
Alarm & Monitoring

Reliable Signal Processing

Collect, condition and visualize data and when necessary, issue alarms: WAGO-equipped alarm and monitoring systems get the job done.

marine_steuerraum_1_gettyimages-169263598_2000x1500.jpg
Cabin Automation

For Safety and Comfort

WAGO's cost-effective, reliable connection solutions form the electrical architecture for onboard amenities.

marine_kreuzfahrtschiff_1_2000x1500.jpg
Tank Ballast & Cargo

Perfectly in Balance

Maintaining stability in rough seas is vital for freighters. Here, reliable tank ballast systems are the key – with solutions from WAGO.

marine_containerschiffe_oben_1_2000x1500.jpg