[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Controller BACnet MS/TP", "description" : "<p>The BACnet MS/TP Controller (750-829) connects the WAGO I/O System to the BACnet protocol and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5. It communicates with other BACnet devices via BACnet MS/TP.</p><p>The controller provides the three following functionalities:</p><br/><ul><li>1. Native server: For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the controller.</li><li>2. Application server: Other supported BACnet objects can be created via IEC 61131‐3 programming environment and made available to a BACnet network.</li><li>3. Application client: Using the client functionality, objects and their properties can be accessed by other BACnet devices.</li></ul><br/><p>The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. </p><p>The ETHERNET service interfaces can be used for IEC downloads, for example. Furthermore, two ETHERNET interfaces and an integrated switch allow the ETHERNET fieldbus to be wired in a line topology. eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X). </p><p>An integrated Webserver provides configuration options to the user, while displaying the controller's status information. The Webserver cannot be used via BACnet MS/TP.</p><br/>For initial start-up, access to the Web-Based Management (WBM) via standard Web browser is required to set the baud rate and activate the MS/TP fieldbus. Further configuration and commissioning is performed via WAGO BACnet Configurator's Windows software (V1.8 or higher) and requires an additional BACnet router within the network.<br/><br/><p>The Protocol Implementation Statement (PICS) contains all supported objects, services and properties. The controller supports a maximum of 250 BACnet objects. </p><p>A slide switch enables the switching on of a terminating resistor together with the BIAS network on the RS-485 interface.</p>", "mpn" : "750-829", "sku" : "750-829", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001c0000b35e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4fGltYWdlL2pwZWd8YURVeUwyZ3dOeTh4TkRZNE5qazVNVEl5TURjMk5pOHlNREJmTURJd01EQXdNV013TURBd1lqTTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlMjNkM2NiNjgxZjA0MTg0YjVlODI3MmUxZWM3YzRlMmY5M2MyNjZiOWIxZmFhYjNhNmNjNjhiZjcxOWU4ZTY", "gtin13" : "4055143235310", "category" : "Controller", "url" : "https://www.wago.com/gb/plcs-controllers/controller-bacnet-ms-tp/p/750-829" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 750-829

Controller BACnet MS/TP

Item no. 750-829
Controller BACnet MS/TP
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 750-829
Controller BACnet MS/TP
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece