{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-way distribution connector; 3-pole; Cod. B; 1 input; 3 outputs; pink",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI distribution connector 3-pole. WAGO pluggable installation connectors are useful when requirements repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for process control, for example, for lighting or in data networks. This pluggable installation connector can be employed for a current load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system decreases assembly times and installation errors at the construction site. Now you can also cut installation costs without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1716",
"sku" : "770-1716",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347948-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5fGltYWdlL2pwZWd8YURFNUwyZzFNaTh4TkRZNE16VTFORE00TVRnMU5DOHlNREJmTmpNME56azBPRjlFUlM1cWNHY3xhMjI3NjI0NDZhN2EyZmE5NjMxZThmZTQwYjlmNDgwNGE0YmNiZmJjMjA4NjBjYjQyNTFiNDQ3ZWZmOTAzZWUz",
"gtin13" : "4050821687672",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/3-way-distribution-connector/p/770-1716"
}