[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"831-3205/1020-050","name":"Plug; with strain relief housing; 5-pole; Cod. A; 6,00 mm²; white","url":"/pluggable-connectors/plug/p/831-3205_1020-050","description":"<h2>Male connector/plug <i>WINSTA</i>® MAXI rated current 35 A</h2><br/><br/>The <i>WINSTA</i>® MAXI male connector/plug A coding provides the foundation for installation of fine-stranded and solid conductors. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MAXI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. This pluggable installation connector is used for electrical currents up to 35 A. Thus the product is also suitable for high power loads. <i>WINSTA</i>® MAXI features a conductor cross-section up to 6 mm². That makes solutions from this product line especially suitable for applications that draw high power.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a large number of uses</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzE2NjF8aW1hZ2UvanBlZ3xhRGRoTDJoak1DOHhOVEEyTmpFeE5EY3hPVGMzTkF8OTU5Yzg3Y2U2OTI1NjQ1NmI0YTJhYzI4OGUxNWUzMjFhYjEwYjc4MzJhZTJkZWRkODM0YTM2ZGE0NzZmMTBlNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8104419_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk5MXxpbWFnZS9qcGVnfGFESXlMMmczWXk4eE5UQTJOakV4TmpJNU1qWXpPQzh4TkRRd1h6Z3hNRFEwTVRsZlJFVXVhbkJufGU3MzIyYWUxODIwOGMzMzlhMWY0NjdiMjVjMDhjYjliOWUxMGQ4MWRiNjE2NzEzOWQxNzA5MjFhM2NhN2UwMGQ","altText":"1440_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjcxNXxpbWFnZS9qcGVnfGFEQTVMMmd4WVM4eE5UQTJOakV4TnpBeE16VXpOQzh4TWpnd1h6Z3hNRFEwTVRsZlJFVXVhbkJufDhhZTA3OTgxNWY5MDRkMjRiOGY0NmQ1ZTM2YzQ0NjhjNGM3NzUyMWRlMzRjOGE5ZTg5ZWRhNDc1ZmVmODI0MDE","altText":"1280_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4N3xpbWFnZS9qcGVnfGFETmxMMmd3TVM4eE5UQTJOakV4TnpjNU9UazJOaTh4TURJMFh6Z3hNRFEwTVRsZlJFVXVhbkJufGQwZDExYTg3MTM5YWE1NWUwZDA1ZGMzNTZjNmFlNTZiZGI3YjcxNzE0YTlmNmRmZDRlOTJiOTcwNjc3MWU2NjE","altText":"1024_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3OXxpbWFnZS9qcGVnfGFHRmpMMmcyTkM4eE5UQTJOakV4T0RZMU1Ua3pOQzgzTmpoZk9ERXdORFF4T1Y5RVJTNXFjR2N8ZWZiODg5NjUyMjA3OTM1YzhkZDJlNTMyYTczNGRmOGI1Njg0OTQzMDIwMTBjODAyYThkZTVmYzM0NzFlZmY5NA","altText":"768_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg3N3xpbWFnZS9qcGVnfGFHUXpMMmcyWWk4eE5UQTJOakV4T0RnNE1UTXhNQzgwT0RCZk9ERXdORFF4T1Y5RVJTNXFjR2N8NDA0OTY5YjlhMzc2NGNjNmNmZjZlOTA5ZjMzNzJmZGE4OTg4ODNkYzkwZjQyOTUzNDNiNjlhNzU1M2RiZjZmNw","altText":"480_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8104419_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY1fGltYWdlL2pwZWd8YURFeEwyZzBOUzh4TlRBMk5qRXlNVE13TmpFME1pOHhNakJmT0RFd05EUXhPVjlFUlM1cWNHY3wxZWYzMzNmZjA3ZjljZDc2MDA1ZWRjZDljNTRkMDQyNTM3MTc3NzgzNGRiOTk3MjJiZjFiZTQ4Y2U2Y2JhOWRh","altText":"120_8104419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8104419_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8104419_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8104419_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8104419_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8104419_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8104419_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnNE15OHhOVEEyTmpFeE5qQTJNekkyTWk4eU1EQXdYemd4TURRME1UbGZSRVV1YW5CbnwyOWM3MjEyMGVjZDMwZTg5Mjk4YzUzZjc5MjI0Mjg5ZDEzYjUyMjIyNTllZmZlNWVkYmEwZmNlZjU1NDU4MmYz","altText":"2000_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8104419_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk5MXxpbWFnZS9qcGVnfGFESXlMMmczWXk4eE5UQTJOakV4TmpJNU1qWXpPQzh4TkRRd1h6Z3hNRFEwTVRsZlJFVXVhbkJufGU3MzIyYWUxODIwOGMzMzlhMWY0NjdiMjVjMDhjYjliOWUxMGQ4MWRiNjE2NzEzOWQxNzA5MjFhM2NhN2UwMGQ","altText":"1440_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8104419_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjcxNXxpbWFnZS9qcGVnfGFEQTVMMmd4WVM4eE5UQTJOakV4TnpBeE16VXpOQzh4TWpnd1h6Z3hNRFEwTVRsZlJFVXVhbkJufDhhZTA3OTgxNWY5MDRkMjRiOGY0NmQ1ZTM2YzQ0NjhjNGM3NzUyMWRlMzRjOGE5ZTg5ZWRhNDc1ZmVmODI0MDE","altText":"1280_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8104419_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4N3xpbWFnZS9qcGVnfGFETmxMMmd3TVM4eE5UQTJOakV4TnpjNU9UazJOaTh4TURJMFh6Z3hNRFEwTVRsZlJFVXVhbkJufGQwZDExYTg3MTM5YWE1NWUwZDA1ZGMzNTZjNmFlNTZiZGI3YjcxNzE0YTlmNmRmZDRlOTJiOTcwNjc3MWU2NjE","altText":"1024_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8104419_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3OXxpbWFnZS9qcGVnfGFHRmpMMmcyTkM4eE5UQTJOakV4T0RZMU1Ua3pOQzgzTmpoZk9ERXdORFF4T1Y5RVJTNXFjR2N8ZWZiODg5NjUyMjA3OTM1YzhkZDJlNTMyYTczNGRmOGI1Njg0OTQzMDIwMTBjODAyYThkZTVmYzM0NzFlZmY5NA","altText":"768_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8104419_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg3N3xpbWFnZS9qcGVnfGFHUXpMMmcyWWk4eE5UQTJOakV4T0RnNE1UTXhNQzgwT0RCZk9ERXdORFF4T1Y5RVJTNXFjR2N8NDA0OTY5YjlhMzc2NGNjNmNmZjZlOTA5ZjMzNzJmZGE4OTg4ODNkYzkwZjQyOTUzNDNiNjlhNzU1M2RiZjZmNw","altText":"480_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8104419_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURSa0wyaGlaQzh4TlRBMk5qRXhPVEUwTXpRMU5DOHlNREJmT0RFd05EUXhPVjlFUlM1cWNHY3wyZTRjOTZmNTJjZGUxM2U2OThlYmRmZDczOTMyODljZWJlMDAxOWQ4OWI0NTg1MWRiY2YyYzMyZmVlNWNhY2Rh","altText":"200_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8104419_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8104419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY1fGltYWdlL2pwZWd8YURFeEwyZzBOUzh4TlRBMk5qRXlNVE13TmpFME1pOHhNakJmT0RFd05EUXhPVjlFUlM1cWNHY3wxZWYzMzNmZjA3ZjljZDc2MDA1ZWRjZDljNTRkMDQyNTM3MTc3NzgzNGRiOTk3MjJiZjFiZTQ4Y2U2Y2JhOWRh","altText":"120_8104419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8104419_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzE2NjF8aW1hZ2UvanBlZ3xhRGRoTDJoak1DOHhOVEEyTmpFeE5EY3hPVGMzTkF8OTU5Yzg3Y2U2OTI1NjQ1NmI0YTJhYzI4OGUxNWUzMjFhYjEwYjc4MzJhZTJkZWRkODM0YTM2ZGE0NzZmMTBlNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8104419_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGlMMmd4T1M4eE5UQTNNVE0wTVRnM01URXpOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8YzRlNzA3MTMxNTVlY2UxZGIzNjhmYzcyNDVkOTQ2YjRhMjAxZjE2ZDhkNmJjMDIyMzIyMzVlNThkMmM2ZGFiNw","altText":"2000_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGlMMmd4T1M4eE5UQTNNVE0wTVRnM01URXpOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8YzRlNzA3MTMxNTVlY2UxZGIzNjhmYzcyNDVkOTQ2YjRhMjAxZjE2ZDhkNmJjMDIyMzIyMzVlNThkMmM2ZGFiNw","altText":"2000_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGlMMmd4T1M4eE5UQTNNVE0wTVRnM01URXpOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8YzRlNzA3MTMxNTVlY2UxZGIzNjhmYzcyNDVkOTQ2YjRhMjAxZjE2ZDhkNmJjMDIyMzIyMzVlNThkMmM2ZGFiNw","altText":"2000_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURKakwyZzBOaTh4TlRBM01UTTBNalU1TWpBek1DOHlNREJmTURJd01EQXdNalV3TURBd01UQTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4ODE5YWI5OTFlNjI3ZTI2ZWYxZjY0YjE5MzQ2ZGMyNThhZGJmNDQzZTMxNGQ2MTUxZTQ0NDcwMzllZTMxMDM","altText":"200_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURKakwyZzBOaTh4TlRBM01UTTBNalU1TWpBek1DOHlNREJmTURJd01EQXdNalV3TURBd01UQTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4ODE5YWI5OTFlNjI3ZTI2ZWYxZjY0YjE5MzQ2ZGMyNThhZGJmNDQzZTMxNGQ2MTUxZTQ0NDcwMzllZTMxMDM","altText":"200_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGlMMmd4T1M4eE5UQTNNVE0wTVRnM01URXpOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8YzRlNzA3MTMxNTVlY2UxZGIzNjhmYzcyNDVkOTQ2YjRhMjAxZjE2ZDhkNmJjMDIyMzIyMzVlNThkMmM2ZGFiNw","altText":"2000_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFHTmpMMmd6TkM4eE5UQTNNVE0wTWpBMk56YzBNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU3NDg2NjZkYWMyYTllN2IzNzZmM2EzZDg5NDU4NTBjMDNmZTM2NWU0Yjk4YTgxY2RjZDcxOTIzZTVkYzA2YQ","altText":"1440_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFHUmtMMmd6Tnk4eE5UQTNNVE0wTWpFek16STNPQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDg5ODJjZTY4MGQ5YzI2OThjMDNiMDcyNjRlYzcxZmU2YmE3YzIyMGY2OGVkY2NmM2JhY2YzZTk5YmY0ZTE2ZA","altText":"1280_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGpMMmd6WWk4eE5UQTNNVE0wTWpJMk5ETTFNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNREV3T0RFd01EQXhNREJpTmw5RVJTNXFjR2N8OTVhODdlM2E2MDA4YWFiZDkzMTZlOTM4YjMxODQ0NTMyYTVmZjljZGY3NzhmNjhhOTFjZGFhNmVlNWRmNGUzNA","altText":"1024_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg5NnxpbWFnZS9qcGVnfGFEbGhMMmd6WlM4eE5UQTNNVE0wTWpNeU9UZzROaTgzTmpoZk1ESXdNREF3TWpVd01EQXdNVEE0TVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNDU3ZGMwYzhmY2IyOGEwMTlmZTdmN2NlNWZkNTZjZmQyYjIxNDk1YTFkNzYwZjg0Njg0OWM0NDZhMzJkYWI4","altText":"768_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI0MHxpbWFnZS9qcGVnfGFEWmlMMmcwTlM4eE5UQTNNVE0wTWpVeU5qUTVOQzgwT0RCZk1ESXdNREF3TWpVd01EQXdNVEE0TVRBd01ERXdNR0kyWDBSRkxtcHdad3w1YzQxMjQ2ZWE5Y2VkZDE4YWJiMGIwY2VmZmQ4MGMxZThmNDQ4OGFhN2NlNGY2OGMxZDYxNmY4ZWUxNTRlZDQ4","altText":"480_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURKakwyZzBOaTh4TlRBM01UTTBNalU1TWpBek1DOHlNREJmTURJd01EQXdNalV3TURBd01UQTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDE4ODE5YWI5OTFlNjI3ZTI2ZWYxZjY0YjE5MzQ2ZGMyNThhZGJmNDQzZTMxNGQ2MTUxZTQ0NDcwMzllZTMxMDM","altText":"200_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500001081000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDIyfGltYWdlL2pwZWd8YURjMkwyZzVaUzh4TlRBM01UTTBNekExTURjNE1pOHhNakJmTURJd01EQXdNalV3TURBd01UQTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDEzZmY2ZGUzODkyNzE5ZjNjZDU1ZWZhOWM0NDRmYjRhNGQ5ZWM2YzgxZGFmZTI1YTVkYzQyMjc1Nzg5MjQ5Mjc","altText":"120_0200002500001081000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002500001081000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDA5M3xpbWFnZS9qcGVnfGFESmlMMmd5TkM4eE5UQTNNVE0wTVRVME16UTFOQXw4ODk3MjI3OWFhNWY2OThmMTlmN2U4YjI1YWFlNDRiZjY0YjIzOTZjNTdhZTYxOThhNzI1YzhlZDRiZWYwNWVh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002500001081000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20038","name":"WINSTA® MAXI","url":"/c/winsta-maxi","description":"WINSTA&reg; ist das Steckverbindersystem, das optimal auf die hohen Anforderungen in der Geb&auml;udeinstallation zugeschnitten ist. Es macht die Elektroinstallation steckbar und dadurch schnell, sicher und fehlerfrei. Dies gilt auch in weiteren Anwendungen wie z. B. im Schiffbau, in der Bahntechnik oder in der Industrie.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-maxi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"831-3205/1020-050","stock":null,"url":"/pluggable-connectors/plug/p/831-3205_1020-050","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["831-3205/1020-050","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143500722","primaryCategoryName":"Pluggable Connectors","numberContentUnits":5.0,"numberPackageUnits":5.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20038","name":"WINSTA® MAXI","url":"/c/winsta-maxi","description":"WINSTA&reg; ist das Steckverbindersystem, das optimal auf die hohen Anforderungen in der Geb&auml;udeinstallation zugeschnitten ist. Es macht die Elektroinstallation steckbar und dadurch schnell, sicher und fehlerfrei. Dies gilt auch in weiteren Anwendungen wie z. B. im Schiffbau, in der Bahntechnik oder in der Industrie.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-maxi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MAXI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Plug","primaryImageUrl":null,"productGroup":null,"nameEn":"Plug; with strain relief housing; 5-pole; Cod. A; 6,00 mm²; white","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60382195","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MAXI Item no. 831-3205/1020-050

Plug; with strain relief housing; 5-pole; Cod. A; 6,00 mm²; white